Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Yes
|
HDPE
|
1.969 in
50.0 mm
|
|||
| 498605 | 25 In stock |
|
Black
|
|
HDPE
|
|
||
| Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
1.378 in
35.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Yes
|
HDPE
|
2.362 in
60.0 mm
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
Natural
|
Yes
|
Aluminium
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| 18 In stock |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
| Request the lead time here |
|
Black
|
|
HDPE
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue