Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cam Length | Cam Depth | Style | View | |
|---|---|---|---|---|---|---|
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | 12 In stock |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $0.5937 - $0.6578 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
||
| $2.1627 - $3.9839 | 5 In stock |
1.772 in
45.0 mm
|
|
|
||
| $1.0879 - $1.2054 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
||
| $2.9852 - $5.4992 | Request the lead time here |
1.575 in
40.0 mm
|
|
12.0 mm crank
|
||
| $3.0154 - $5.5548 | Request the lead time here |
1.575 in
40.0 mm
|
|
6.0 mm crank
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $0.589 - $0.6526 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
||
| $2.1627 - $3.9839 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $0.6925 - $0.7673 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
||
| $3.0154 - $5.5548 | Request the lead time here |
1.575 in
40.0 mm
|
|
Flat - vertical hole