Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Cam Length Cam Depth Style View
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$2.1627 - $3.9839 12 In stock
45.0 mm
$3.0154 - $5.5548 Request the lead time here
40.0 mm
Flat - vertical hole
30403189E $1.0879 - $1.2054 Request the lead time here
35.0 mm
$2.1627 - $3.9839 Request the lead time here
45.0 mm
$0.5937 - $0.6578 Request the lead time here
35.0 mm
$2.1627 - $3.9839 5 In stock
45.0 mm
$1.0879 - $1.2054 Request the lead time here
35.0 mm
$0.6427 - $0.7121 Request the lead time here
45.0 mm
$2.9852 - $5.4992 Request the lead time here
40.0 mm
12.0 mm crank
$3.7316 - $6.8741 25 In stock
40.0 mm
Flat - vertical hole
$1.2517 - $2.3058 Request the lead time here
45.0 mm
  • of 2
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403045E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403159E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403151E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403173E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403174E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403166E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403175E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403160E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403170E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403161E

Price Range
$3.9839 - $2.1627

Stock Levels
12 In stock
Attributes
  • Cam Length
    45.0 mm
Replacement Cam Flat - vertical hole 40.0 mm Steel

492899

Price Range
$5.5548 - $3.0154

Stock Levels
Request the lead time here
Attributes
  • Style
    Flat - vertical hole
  • Cam Length
    40.0 mm
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403189E

Price Range
$1.2054 - $1.0879

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    35.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403168E

Price Range
$3.9839 - $2.1627

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403470E

Price Range
$0.6578 - $0.5937

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    35.0 mm
Replacement Cams - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403162E

Price Range
$3.9839 - $2.1627

Stock Levels
5 In stock
Attributes
  • Cam Length
    45.0 mm
Replacement Cam 35.0 mm 4.0 mm Zinc Plated Steel

30403185E

Price Range
$1.2054 - $1.0879

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    35.0 mm
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403169E

Price Range
$0.7121 - $0.6427

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
Replacement Cam 12.0 mm crank 40.0 mm Steel

492902

Price Range
$5.4992 - $2.9852

Stock Levels
Request the lead time here
Attributes
  • Style
    12.0 mm crank
  • Cam Length
    40.0 mm
Replacement Cam Flat - vertical hole 40.0 mm Zinc Plated Steel

492894

Price Range
$6.8741 - $3.7316

Stock Levels
25 In stock
Attributes
  • Style
    Flat - vertical hole
  • Cam Length
    40.0 mm
Replacement Cam 45.0 mm 4.0 mm Zinc Plated Steel

30403149E

Price Range
$2.3058 - $1.2517

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm