Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.
They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Groove Diameter | Compatible Groove Height | Maximum Compatible Groove Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0204 - $0.0216 | 1006 In stock |
0.276 in
7.0 mm
|
0.051 in
1.3 mm
|
0.433 in
11.0 mm
|
||
| $0.0245 - $0.0257 | 2475 In stock |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0229 - $0.0241 | 1518 In stock |
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0288 - $0.0304 | 1010 In stock |
0.197 in
5.0 mm
|
0.043 in
1.1 mm
|
0.276 in
7.0 mm
|
||
| $0.0321 - $0.0337 | 1020 In stock |
0.315 in
8.0 mm
|
0.051 in
1.3 mm
|
0.433 in
11.0 mm
|
||
| $0.0578 - $0.0608 | 1020 In stock |
0.512 in
13.0 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.0211 - $0.0222 | 1017 In stock |
0.236 in
6.0 mm
|
0.043 in
1.1 mm
|
0.315 in
8.0 mm
|
||
| $0.0352 - $0.037 | 1019 In stock |
0.394 in
10.0 mm
|
0.055 in
1.4 mm
|
0.551 in
14.0 mm
|
||
| 11106000505 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.209 in
5.3 mm
|
||
| Request the lead time here |
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
|||
| Request the lead time here |
|
0.157 in
4.0 mm
|
0.138 in
3.5 mm
|
|||
| Request the lead time here |
|
0.118 in
3.0 mm
|
0.098 in
2.5 mm
|
|||
| Request the lead time here |
|
0.197 in
5.0 mm
|
0.177 in
4.5 mm
|
|||
| Request the lead time here |
|
0.472 in
12.0 mm
|
0.433 in
11.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue