These O-ring cord Splicing Kits are meant to reduce the need for large stocks of O-rings. It includes a measuring tape, a cutting block, an adhesive bottle, a retractable knife, and a cord of the appropriate width and length.
Cut the rope to the required length to produce quick, on-the-spot O-rings of any size. As a result, it is suitable for sealing any customised application and preventing leaks or fluids from escaping.
Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, automotive, manufacturing or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Diameter | View | |
|---|---|---|---|---|
| $6.3247 - $7.0079 | 7 In stock | 
0.118 in
 
3.0 mm
 | ||
| $9.016 - $9.9899 | Request the lead time here | 
0.236 in
 
6.0 mm
 | ||
| $6.3635 - $7.0509 | Request the lead time here | 
0.209 in
 
5.3 mm
 | ||
| $5.9209 - $6.5605 | Request the lead time here | 
0.315 in
 
8.0 mm
 | ||
| $9.8234 - $10.8846 | Request the lead time here | 
0.315 in
 
8.0 mm
 | ||
| $155.3991 - $172.1874 | Request the lead time here |  | ||
| $9.016 - $9.9899 | 1 In stock | 
0.197 in
 
5.0 mm
 | ||
| 492230 | $5.9209 - $6.5605 | Request the lead time here | 
0.067 in
 
1.7 mm
 | |
| $10.4521 - $11.5813 | 1 In stock |  | ||
| $9.016 - $9.9899 | Request the lead time here |  | ||
| $6.2998 - $6.9805 | Request the lead time here | 
0.177 in
 
4.50 mm
 | ||
| $5.9209 - $6.5605 | Request the lead time here | 
0.139 in
 
3.53 mm
 | ||
| $6.9571 - $7.7087 | Request the lead time here | 
0.079 in
 
2.0 mm
 | ||
| $7.6703 - $8.499 | Request the lead time here | 
0.157 in
 
4.00 mm
 | ||
| $5.9209 - $6.5605 | Request the lead time here | 
0.315 in
 
8.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue