Menu Search

Rotary Dampers

In production

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Material: POM;Nylon;PC;Silicone, POM;Nylon, POM, PA, PC;Acetal, PC, POM;PA
  • Colour: Black, White, Natural, Black;Grey, Blue
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
$3.2863 - $3.4592 Request the lead time here
Standard Spur Gear
Black
POM
0.45 N
$3.6601 - $6.7423 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
$2.9719 - $5.4746 Request the lead time here
Barrel Gear
Natural
POM
9.0 N
$3.865 - $7.1198 Request the lead time here
Standard Spur Gear
Black
PA
0.30 N
$14.4801 - $16.0445 Request the lead time here
Standard Spur Gear
Black
POM
5.5 N
$2.9719 - $5.4746 Request the lead time here
Barrel Gear
Natural
POM
5.0 N
$13.6238 - $15.0956 Request the lead time here
Standard Spur Gear
Black
POM
7.5 N
$3.1685 - $5.837 Request the lead time here
Barrel Gear
Natural
POM
3.4 N
$2.9719 - $3.1283 Request the lead time here
Barrel Gear
Natural
POM
8.0 N
$3.865 - $7.1198 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
$13.6238 - $15.0956 Request the lead time here
Standard Spur Gear
Black
POM
3.0 N
$3.6235 - $6.6748 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$6.7363 - $7.0909 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
$6.7363 - $12.4091 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
$8.5555 - $9.0059 Request the lead time here
Standard Spur Gear
Black
POM
7.5 N
$3.8694 - $7.1279 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
$3.6235 - $6.6748 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$1.7201 - $1.8106 Request the lead time here
Standard Spur Gear
Blue
PC
80.0 N
$24.9891 - $27.6887 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
$7.4968 - $13.8101 Request the lead time here
Standard Spur Gear
Black
PC;Acetal
  • of 8
Rotary Damper - With Gear - Black; POM; Torque 0.45 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078113069999

Price Range
$3.4592 - $3.2863

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551259

Price Range
$6.7423 - $3.6601

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.2 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 9.0 N; ; POM

551362

Price Range
$5.4746 - $2.9719

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 0.30 N; Body Diameter - 14.8 mm | 0.583 in; PA

551301

Price Range
$7.1198 - $3.865

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 5.5 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551365

Price Range
$16.0445 - $14.4801

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 5.0 N; ; POM

551342

Price Range
$5.4746 - $2.9719

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - With Gear - Black; POM; Torque 7.5 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551366

Price Range
$15.0956 - $13.6238

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 3.4 N; ; POM

551352

Price Range
$5.837 - $3.1685

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.3 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 8.0 N; ; POM

551339

Price Range
$3.1283 - $2.9719

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 0.45 N; ; PA

551302

Price Range
$7.1198 - $3.865

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 3.0 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551363

Price Range
$15.0956 - $13.6238

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    22.0 mm
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551298

Price Range
$6.6748 - $3.6235

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - With Gear - Black; PC;Acetal; Torque 100.0 N; Pitch Diameter 9.9 mm | 0.39 in; Number of Teeth 11

RFRT-G2-101-G2

Price Range
$7.0909 - $6.7363

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    5.9 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear - Black; PC;Acetal; Torque 20.0 N; Pitch Diameter 7.1 mm | 0.28 in; Number of Teeth 11

RFRT-G2-200-G1

Price Range
$12.4091 - $6.7363

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.6 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear - Torque 7.5 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11; Black; POM

078141069999

Price Range
$9.0059 - $8.5555

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551250

Price Range
$7.1279 - $3.8694

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.7 mm | 0.776 in

551316

Price Range
$6.6748 - $3.6235

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

RFRT-PN5

Price Range
$1.8106 - $1.7201

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.6 mm
  • Full Material
    Polycarbonate
  • Colour
    Blue
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; PC;Acetal; Torque 20.0 N; Pitch Diameter 9.9 mm | 0.39 in; Number of Teeth 11

RFRT-G2-200-G2

Price Range
$27.6887 - $24.9891

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    5.9 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
Rotary Damper - With Gear - Black; PC;Acetal; Torque 60.0 N; Pitch Diameter 7.1 mm | 0.28 in; Number of Teeth 11

RFRT-G2-600-G1

Price Range
$13.8101 - $7.4968

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    125 °C
  • Overall Height
    6.6 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal