Menu Search

Rotary Latch Accessories

In production

Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Thread Size Width Length Type View
Request the lead time here
M6
5.0 mm
1000.0 mm
Cable with Spring
$32.6151 - $36.1386 Request the lead time here
5.0 mm
2000.0 mm
Cable without Spring
Request the lead time here
M6
5.0 mm
2000.0 mm
Cable with Spring
$19.4111 - $21.5082 Request the lead time here
5.0 mm
1500.0 mm
Cable without Spring
$19.1047 - $21.1686 Request the lead time here
M6
5.0 mm
1000.0 mm
Cable with Spring
$4.0815 - $4.5225 Request the lead time here
M10
28.7 mm
52.3 mm
Bolt
$21.6592 - $23.9992 Request the lead time here
M6
5.0 mm
1500.0 mm
Cable with Spring
$2.4079 - $2.668 Request the lead time here
M8
25.4 mm
38.1 mm
Bolt
$18.5936 - $20.6023 Request the lead time here
M6
5.0 mm
1000.0 mm
Cable without Spring
$24.7165 - $27.3867 Request the lead time here
M6
5.0 mm
2000.0 mm
Cable without Spring
$24.7165 - $27.3867 Request the lead time here
5.0 mm
2000.0 mm
Cable with Spring
$20.9139 - $23.1733 Request the lead time here
M6
5.0 mm
2000.0 mm
Cable with Spring
$22.473 - $24.9008 Request the lead time here
5.0 mm
1500.0 mm
Cable with Spring
Request the lead time here
M6
5.0 mm
2000.0 mm
Cable without Spring
$22.473 - $24.9008 Request the lead time here
M6
5.0 mm
1500.0 mm
Cable without Spring
Request the lead time here
M6
5.0 mm
1500.0 mm
Cable with Spring
$26.4658 - $29.325 Request the lead time here
4.0 mm
5.0 mm
1000.0 mm
Cable with Spring
$2.0077 - $2.2247 Request the lead time here
M8
25.4 mm
40.0 mm
Bolt
$19.4111 - $21.5082 Request the lead time here
5.0 mm
1000.0 mm
Cable without Spring
$0.6403 - $0.7095 Request the lead time here
20.0 mm
35.0 mm
Mounting Bracket
  • of 2
Cable with spring - Thread Size - M6; Length - 1000.0 mm | 39.37 in; Steel; Zinc Plated

2801311000E


Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

2801102000E

Price Range
$36.1386 - $32.6151

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Cable with spring - Thread Size - M6; Length - 2000.0 mm | 78.74 in; Steel; Zinc Plated

2801312000E


Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable 4.0 mm 1500.0 mm 5.0 mm Steel

2801101500E

Price Range
$21.5082 - $19.4111

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Cable with spring - Thread Size - M6; Length - 1000.0 mm | 39.37 in; Steel; Zinc Plated

2801211000E

Price Range
$21.1686 - $19.1047

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Bolt - M10; Width - 28.7 mm | 1.13 in; Length - 52.3 mm | 2.059 in; Steel

SB3E

Price Range
$4.5225 - $4.0815

Stock Levels
Request the lead time here
Attributes
  • Length
    52.3 mm
  • Width
    28.7 mm
  • Thread Size
    M10
  • Compatibility
    Rotary Latch
  • Type
    Bolt
Cable with spring - Thread Size - M6; Length - 1500.0 mm | 59.055 in; Steel; Zinc Plated

2801211500E

Price Range
$23.9992 - $21.6592

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Bolt - M8; Width - 25.4 mm | 1 in; Length - 38.1 mm | 1.5 in; Steel

SB1E

Price Range
$2.668 - $2.4079

Stock Levels
Request the lead time here
Attributes
  • Length
    38.1 mm
  • Width
    25.4 mm
  • Thread Size
    M8
  • Compatibility
    Mini Rotary Latch
  • Type
    Bolt
Cable 4.0 mm 1000.0 mm 5.0 mm Steel

2801201000E

Price Range
$20.6023 - $18.5936

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

2801202000E

Price Range
$27.3867 - $24.7165

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable with spring - ; Length - 2000.0 mm | 78.74 in; Steel; Zinc Plated

2801112000E

Price Range
$27.3867 - $24.7165

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
  • Commodity Code
    8301409000
Cable with spring - Thread Size - M6; Length - 2000.0 mm | 78.74 in; Steel; Zinc Plated

2801212000E

Price Range
$23.1733 - $20.9139

Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring - ; Length - 1500.0 mm | 59.055 in; Steel; Zinc Plated

2801111500E

Price Range
$24.9008 - $22.473

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
  • Commodity Code
    8301409000
Cable 4.0 mm 2000.0 mm 5.0 mm Steel

2801302000E


Stock Levels
Request the lead time here
Attributes
  • Length
    2000.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable 4.0 mm 1500.0 mm 5.0 mm Steel

2801201500E

Price Range
$24.9008 - $22.473

Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
Cable with spring - Thread Size - M6; Length - 1500.0 mm | 59.055 in; Steel; Zinc Plated

2801311500E


Stock Levels
Request the lead time here
Attributes
  • Length
    1500.0 mm
  • Width
    5.0 mm
  • Thread Size
    M6
  • Hole Size
    4.0 mm
  • Type
    Cable with Spring
Cable with spring - Thread Size - 4.0 mm; Length - 1000.0 mm | 39.37 in; Steel; Zinc Plated

2801111000E

Price Range
$29.325 - $26.4658

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Thread Size
    4.0 mm
  • Compatibility
    Mini Rotary Latch
  • Hole Size
    4.0 mm
Bolt - M8; Width - 25.4 mm | 1 in; Length - 40.0 mm | 1.575 in; Steel

SB2E

Price Range
$2.2247 - $2.0077

Stock Levels
Request the lead time here
Attributes
  • Length
    40.0 mm
  • Width
    25.4 mm
  • Thread Size
    M8
  • Compatibility
    Mini Rotary Latch
  • Type
    Bolt
Cable 4.0 mm 1000.0 mm 5.0 mm Steel

2801101000E

Price Range
$21.5082 - $19.4111

Stock Levels
Request the lead time here
Attributes
  • Length
    1000.0 mm
  • Width
    5.0 mm
  • Hole Size
    4.0 mm
  • Type
    Cable without Spring
  • Commodity Code
    8301409000
Mounting Bracket - ; Hole Size-6.5 mm | 0.256 in ; ; Steel

32103044E

Price Range
$0.7095 - $0.6403

Stock Levels
Request the lead time here
Attributes
  • Length
    35.0 mm
  • Width
    20.0 mm
  • Hole Size
    6.5 mm
  • Type
    Mounting Bracket
  • Commodity Code
    8301600090