Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Actuation Lever Type | Mounting Orientation | Finish | Mount Type | Length | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Bumper
|
||
$19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Standard
|
||
$25.299 - $28.0322 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
Bumper
|
2.697 in
68.5 mm
|
Bumper
|
||
$19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
No Cylinder
|
2.697 in
68.5 mm
|
Bumper
|
||
$21.857 - $24.2182 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Standard
|
||
$31.292 - $34.6725 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Standard
|
||
$25.299 - $28.0322 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Polished
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
$25.3367 - $28.0739 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Polished
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
$19.7725 - $21.9086 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
$22.6896 - $25.1408 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
3.031 in
77.0 mm
|
Standard
|
||
$25.299 - $28.0322 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
$26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
Bumper
|
3.031 in
77.0 mm
|
Bumper
|
||
$26.8991 - $29.8052 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Right Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Polished
|
7.2 mm
|
3.031 in
77.0 mm
|
Bumper
|
|||
$25.3367 - $28.0739 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
$19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
$26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Bumper
|
||
$26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Right Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Bumper
|
||
$19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Bumper
|
||
$26.8991 - $29.8052 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Left Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue