Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Actuation Lever Type | Mounting Orientation | Finish | Mount Type | Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Bumper
|
||
| $26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Right Handed
|
Zinc Plated
|
1/4 in
|
3.031 in
77.0 mm
|
Bumper
|
||
| $21.857 - $24.2182 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| $38.3094 - $42.448 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Right Handed
|
Polished
|
7.2 mm
|
3.031 in
77.0 mm
|
Bumper
|
||
| $25.299 - $28.0322 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
Bumper
|
2.697 in
68.5 mm
|
Bumper
|
||
| $25.299 - $28.0322 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
| $19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
| $25.3367 - $28.0739 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
| $19.0469 - $21.1046 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Right Handed
|
Zinc Plated
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
| $26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Left Handed
|
Zinc Plated
|
Bumper
|
3.031 in
77.0 mm
|
Bumper
|
||
| $26.8991 - $29.8052 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Right Handed
|
Zinc Plated
|
Standard
|
3.031 in
77.0 mm
|
Standard
|
||
| $22.6896 - $25.1408 | Request the lead time here |
1.248 in
31.7 mm
|
Bottom
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
3.031 in
77.0 mm
|
Standard
|
||
| $25.299 - $28.0322 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Polished
|
Standard
|
2.697 in
68.5 mm
|
Standard
|
||
| Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Bumper
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Bumper
|
|||
| Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Left Handed
|
Zinc Plated
|
7.2 mm
|
2.697 in
68.5 mm
|
Bumper
|
|||
| $19.7725 - $21.9086 | Request the lead time here |
1.102 in
28.0 mm
|
Double
|
Left Handed
|
Zinc Plated
|
1/4 in
|
2.697 in
68.5 mm
|
Standard
|
||
| $24.2939 - $26.9185 | Request the lead time here |
1.102 in
28.0 mm
|
Single
|
Right Handed
|
Polished
|
7.2 mm
|
2.697 in
68.5 mm
|
Standard
|
||
| $26.7546 - $29.645 | Request the lead time here |
1.406 in
35.7 mm
|
Two Point
|
Right Handed
|
Zinc Plated
|
Bumper
|
3.031 in
77.0 mm
|
Bumper
|
||
| $26.8991 - $29.8052 | Request the lead time here |
1.406 in
35.7 mm
|
Perpendicular
|
Right Handed
|
Zinc Plated
|
7.2 mm
|
3.031 in
77.0 mm
|
Standard
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue