Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.425 - $1.0623 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.9106 - $2.2765 | 164 In stock |
1.496 in
38.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.7022 - $1.7554 | 37 In stock |
1.26 in
32.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.0349 - $2.5873 | 10 In stock |
1.496 in
38.0 mm
|
M12
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.199 - $2.9975 | 11 In stock |
2.362 in
60.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.1231 - $2.8078 | 17 In stock |
1.969 in
50.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.6556 - $1.639 | 6 In stock |
1.181 in
30.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.5083 - $1.2711 | 122 In stock |
0.984 in
25.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.4933 - $1.2331 | 697 In stock |
0.984 in
25.0 mm
|
M6
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.9561 - $2.3905 | 502 In stock |
1.496 in
38.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.0776 - $2.694 | 807 In stock |
1.969 in
50.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.941 - $2.3525 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.19 - $2.9751 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.032 - $2.5801 | 312 In stock |
1.575 in
40.0 mm
|
M12
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.2445 - $3.1114 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $1.1535 - $2.8837 | 20 In stock |
2.362 in
60.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.8955 - $2.2387 | 259 In stock |
1.378 in
35.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.6556 - $1.639 | 15 In stock |
1.26 in
32.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.9865 - $2.4663 | 9 In stock |
1.575 in
40.0 mm
|
M10
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| $0.8498 - $2.1248 | 20 In stock |
1.378 in
35.0 mm
|
M8
|
Black
|
HDPE
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue