Menu Search

Round Threaded Inserts

In stock

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Steel, PP, PA, Aluminium
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Insert Height Material View
$1.3382 - $2.4651 12 In stock
25.0 mm
Black
Steel
$1.4732 - $2.714 315 In stock
32.0 mm
Black
Steel
$0.7399 - $1.3631 Request the lead time here
Black
HDPE
$1.6695 - $3.0755 4196 In stock
38.0 mm
Black
Steel
$1.1989 - $2.2085 125 In stock
19.0 mm
Natural
Steel
$6.1708 - $11.3673 11 In stock
Cast Aluminium Alloy
$0.6595 - $1.2149 19 In stock
Black
HDPE
$1.6146 - $2.9744 Request the lead time here
38.0 mm
Black
Steel
$1.2958 - $2.387 161 In stock
25.0 mm
Black
Steel
$1.2443 - $2.292 13 In stock
22.0 mm
Black
Steel
$1.5926 - $2.9339 Request the lead time here
Black
HDPE
$1.2823 - $2.3621 Request the lead time here
25.0 mm
Black
Steel
$1.1914 - $2.1949 165 In stock
18.0 mm
Black
Steel
$0.6434 - $1.1854 Request the lead time here
28.0 mm
Black
HDPE
$0.5308 - $0.978 Request the lead time here
25.0 mm
Black
HDPE
$0.4987 - $0.9186 Request the lead time here
Black
PP
$1.5978 - $2.9433 16 In stock
32.0 mm
Natural
Steel
$1.9102 - $3.5189 19 In stock
38.0 mm
Natural
Steel
$1.3382 - $2.4651 187 In stock
25.0 mm
Natural
Steel
$1.7065 - $3.1436 7 In stock
32.0 mm
Natural
Steel
  • of 2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499451

Price Range
$2.4651 - $1.3382

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.5
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499449

Price Range
$2.714 - $1.4732

Stock Levels
315 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498630

Price Range
$1.3631 - $0.7399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

499454

Price Range
$3.0755 - $1.6695

Stock Levels
4196 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.5
  • Compatible Outside Tube Diameter
    38.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499455

Price Range
$2.2085 - $1.1989

Stock Levels
125 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Cast Aluminium Alloy

PZAR320-15M10

Price Range
$11.3673 - $6.1708

Stock Levels
11 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498628

Price Range
$1.2149 - $0.6595

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499450

Price Range
$2.9744 - $1.6146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    38.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499446

Price Range
$2.387 - $1.2958

Stock Levels
161 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499445

Price Range
$2.292 - $1.2443

Stock Levels
13 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    22.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; HDPE

498635

Price Range
$2.9339 - $1.5926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499447

Price Range
$2.3621 - $1.2823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499444

Price Range
$2.1949 - $1.1914

Stock Levels
165 In stock
Attributes
  • Colour
    Black
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
  • Compatible Outside Tube Diameter
    18.0 mm
N/A - ; ; M8; ; HDPE

498626

Price Range
$1.1854 - $0.6434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
  • Compatible Outside Tube Diameter
    28.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; M10; ; HDPE

498624

Price Range
$0.978 - $0.5308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.0-2.0
  • Compatible Outside Tube Diameter
    25.0 mm
N/A - ; ; ; Maximum Compatible Wall Thickness - 2.0 mm | 0.079 in; PP

499809

Price Range
$0.9186 - $0.4987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499460

Price Range
$2.9433 - $1.5978

Stock Levels
16 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M8
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499464

Price Range
$3.5189 - $1.9102

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.2
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

499457

Price Range
$2.4651 - $1.3382

Stock Levels
187 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
N/A - ; ; ; Maximum Compatible Wall Thickness - 1.2 mm | 0.047 in; Steel

499463

Price Range
$3.1436 - $1.7065

Stock Levels
7 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.2