Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.495 - $1.8916 | 624 In stock |
2.5 in
63.5 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.07 - $0.129 | Request the lead time here |
0.472 in
12.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2501 - $0.4607 | Request the lead time here |
1.457 in
37.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $2.1183 - $2.3471 | 18 In stock |
4.134 in
105.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0861 - $0.1587 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3186 - $0.587 | 9 In stock |
1.874 in
47.6 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.6536 - $1.2039 | 20 In stock |
2.5 in
63.5 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2589 - $0.477 | 11 In stock |
1.748 in
44.4 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.3823 - $0.7041 | Request the lead time here |
1.874 in
47.6 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.0583 - $0.1074 | 2267 In stock |
0.472 in
12.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $1.1396 - $2.0993 | Request the lead time here |
1.874 in
47.6 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3108 - $0.5725 | Request the lead time here |
0.748 in
19.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.077 - $0.1418 | Request the lead time here |
0.709 in
18.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.0623 - $0.1147 | Request the lead time here |
0.394 in
10.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.3885 - $0.7156 | 17 In stock |
0.945 in
24.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2084 - $0.3838 | 19 In stock |
1.457 in
37.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.3008 - $0.5543 | Request the lead time here |
1.626 in
41.3 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.0925 - $0.1702 | Request the lead time here |
0.709 in
18.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.5912 - $1.0891 | 11 In stock |
2.165 in
55.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1536 - $0.2829 | 20 In stock |
1.378 in
35.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR