Menu Search

Round Tube Inserts - Multi Purpose

In production

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: PE-LD
Colour: Black
Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
$0.3823 - $0.8048 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
43.0 mm
2.0 mm
$0.4256 - $0.896 Request the lead time here
5.0 mm
Black
14.5 mm
3.5 mm
52.0 mm
1.5 mm
$1.7239 - $3.6294 Request the lead time here
6.0 mm
Black
28.0 mm
4.5 mm
101.6 mm
2.0 mm
$2.4747 - $5.21 Request the lead time here
6.0 mm
Black
28.0 mm
4.5 mm
108.0 mm
2.0 mm
$0.2977 - $0.6267 Request the lead time here
5.0 mm
Black
11.5 mm
3.0 mm
27.0 mm
1.0 mm
$0.459 - $0.9663 Request the lead time here
5.0 mm
Black
14.5 mm
2.7 mm
57.2 mm
1.2 mm
$1.5646 - $3.294 Request the lead time here
6.0 mm
Black
20.0 mm
5.0 mm
90.0 mm
1.5 mm
$1.5862 - $3.3395 Request the lead time here
6.0 mm
Black
21.5 mm
4.0 mm
88.9 mm
1.5 mm
$1.6236 - $3.4181 Request the lead time here
5.0 mm
Black
20.0 mm
6.0 mm
102.0 mm
3.6 mm
Round Tube Insert 43.0 mm 2.0 mm 2.5 mm Black LDPE

20574116

Price Range
$0.8048 - $0.3823

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 52.0 mm 1.5 mm 3.5 mm Black LDPE

20574208

Price Range
$0.896 - $0.4256

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 101.6 mm 2.0 mm 4.5 mm Black LDPE

20574390

Price Range
$3.6294 - $1.7239

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 108.0 mm 2.0 mm 4.5 mm Black LDPE

20574420

Price Range
$5.21 - $2.4747

Stock Levels
Request the lead time here
Attributes
  • D
    108.0 mm
  • H1
    6.0 mm
  • h
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Round Tube Insert 27.0 mm 1.0 mm 3.0 mm Black LDPE

20573997

Price Range
$0.6267 - $0.2977

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 57.2 mm 1.2 mm 2.7 mm Black LDPE

20574222

Price Range
$0.9663 - $0.459

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • H1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 90.0 mm 1.5 mm 5.0 mm Black LDPE

20574369

Price Range
$3.294 - $1.5646

Stock Levels
Request the lead time here
Attributes
  • D
    90.0 mm
  • H1
    6.0 mm
  • h
    20.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 88.9 mm 1.5 mm 4.0 mm Black LDPE

20574345

Price Range
$3.3395 - $1.5862

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 102.0 mm 3.6 mm 6.0 mm Black LDPE

20574406

Price Range
$3.4181 - $1.6236

Stock Levels
Request the lead time here
Attributes
  • D
    102.0 mm
  • H1
    5.0 mm
  • h
    20.0 mm
  • Minimum Wall Thickness
    3.6 mm
  • Maximum Wall Thickness
    6.0 mm