Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.0583 - $0.1074 | 18 In stock |
0.472 in
12.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.6536 - $1.2039 | 20 In stock |
2.5 in
63.5 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $3.6895 - $6.7964 | 20 In stock |
3.937 in
100.0 mm
|
White
|
Eroded
|
LDPE
|
||
| $1.4359 - $2.6449 | 237 In stock |
2.756 in
70.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.4553 - $1.7398 | 209 In stock |
1.654 in
42.0 mm
|
Black
|
|
PE
|
||
| $0.0988 - $0.0988 | 275 In stock |
1.378 in
35.0 mm
|
Black
|
|
PE
|
||
| $0.2616 - $0.4819 | 20 In stock |
1.772 in
45.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.3008 - $0.5543 | Request the lead time here |
1.626 in
41.3 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $1.7567 - $3.2361 | Request the lead time here |
3.74 in
95.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2104 - $0.3877 | Request the lead time here |
1.457 in
37.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3008 - $0.5543 | 919 In stock |
1.654 in
42.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.5854 - $1.0783 | Request the lead time here |
2.559 in
65.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.2589 - $0.477 | 11 In stock |
1.748 in
44.4 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.3823 - $0.7041 | Request the lead time here |
1.874 in
47.6 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $2.50 - $4.6053 | 2503 In stock |
4.331 in
110.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3186 - $0.587 | 9 In stock |
1.874 in
47.6 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.2084 - $0.3838 | 19 In stock |
1.457 in
37.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.2507 - $0.4619 | Request the lead time here |
1.654 in
42.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.0925 - $0.1702 | Request the lead time here |
0.709 in
18.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $1.6554 - $3.0495 | 1547 In stock |
3.346 in
85.0 mm
|
Black
|
Eroded
|
LDPE