Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.0952 - $0.3641 | 2000 In stock |
0.984 in
25.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1257 - $0.2316 | Request the lead time here |
1 in
25.4 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.1802 - $0.332 | Request the lead time here |
1.181 in
30.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.0615 - $0.1134 | 13 In stock |
0.512 in
13.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.7445 - $1.3715 | 1521 In stock |
1.496 in
38.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.5846 - $1.0769 | 18 In stock |
1.5 in
38.1 mm
|
Mid Grey
|
Polished
|
LDPE
|
||
| $0.1664 - $0.3067 | Request the lead time here |
1.122 in
28.5 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.1504 - $0.277 | 1506 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1978 - $0.3644 | Request the lead time here |
1.26 in
32.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.0941 - $0.1734 | Request the lead time here |
0.787 in
20.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.0952 - $0.3641 | 1190 In stock |
1 in
25.4 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.5245 - $0.9662 | 1936 In stock |
2.362 in
60.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0739 - $0.1362 | Request the lead time here |
0.5 in
12.7 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.0775 - $0.1428 | 18 In stock |
0.622 in
15.8 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.104 - $0.1918 | Request the lead time here |
0.874 in
22.2 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.104 - $0.1918 | Request the lead time here |
0.874 in
22.2 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.6838 - $2.6131 | 15 In stock |
3 in
76.2 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2213 - $0.8456 | 103 In stock |
1.575 in
40.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0785 - $0.1446 | 607 In stock |
0.787 in
20.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1279 - $0.2359 | 15 In stock |
1.378 in
35.0 mm
|
White
|
Eroded
|
LDPE - PIR