Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.1504 - $0.277 | 1506 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0941 - $0.1734 | Request the lead time here |
0.787 in
20.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.4217 - $0.7769 | Request the lead time here |
1.969 in
50.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.2433 - $0.4484 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.077 - $0.1418 | 16 In stock |
0.709 in
18.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $1.2046 - $2.2189 | 513 In stock |
1.969 in
50.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1386 - $0.2555 | 8 In stock |
1.102 in
28.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1257 - $0.2316 | 17 In stock |
0.984 in
25.0 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.4138 - $0.4585 | 1402 In stock |
2 in
50.8 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1279 - $0.2359 | 1026 In stock |
1.378 in
35.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2119 - $0.3905 | 6 In stock |
1.339 in
34.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0785 - $0.1446 | 607 In stock |
0.787 in
20.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2785 - $0.5131 | Request the lead time here |
1.5 in
38.1 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.0519 - $0.0958 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $1.9933 - $3.6717 | 18 In stock |
3.937 in
100.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3885 - $0.7156 | 17 In stock |
0.945 in
24.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2084 - $0.3838 | 19 In stock |
1.457 in
37.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $1.6554 - $3.0495 | 1547 In stock |
3.346 in
85.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.6536 - $1.2039 | 20 In stock |
2.5 in
63.5 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.4553 - $1.7398 | 209 In stock |
1.654 in
42.0 mm
|
Black
|
|
PE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue