The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. The metal spacers are ideal for more heavy duty applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3277 - $0.3451 | Request the lead time here |  | 
Brass
 | 
0.098 in
 
2.5 mm
 | 
0.197 in
 
5.0 mm
 | 
0.315 in
 
8.0 mm
 | ||
| $1.0517 - $1.107 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.209 in
 
5.3 mm
 | 
0.394 in
 
10.0 mm
 | 
0.591 in
 
15.0 mm
 | ||
| $1.1383 - $1.1982 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.126 in
 
3.2 mm
 | 
0.236 in
 
6.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| $0.7321 - $0.8112 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.169 in
 
4.3 mm
 | 
0.315 in
 
8.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| $2.084 - $2.1936 | 10 In stock | 
Nickel Plated
 | 
Brass
 | 
0.209 in
 
5.3 mm
 | 
0.394 in
 
10.0 mm
 | 
1.181 in
 
30.0 mm
 | ||
| $0.2437 - $0.2565 | Request the lead time here |  | 
Brass
 | 
0.098 in
 
2.5 mm
 | 
0.197 in
 
5.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.3277 - $0.3451 | Request the lead time here |  | 
Brass
 | 
0.098 in
 
2.5 mm
 | 
0.197 in
 
5.0 mm
 | 
0.236 in
 
6.0 mm
 | ||
| $1.7147 - $1.8049 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.169 in
 
4.3 mm
 | 
0.315 in
 
8.0 mm
 | 
1.378 in
 
35.0 mm
 | ||
| $0.4644 - $0.5146 | 18 In stock | 
Nickel Plated
 | 
Brass
 | 
0.126 in
 
3.2 mm
 | 
0.236 in
 
6.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| $0.6497 - $0.7199 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.209 in
 
5.3 mm
 | 
0.394 in
 
10.0 mm
 | 
0.197 in
 
5.0 mm
 | ||
| $0.1797 - $0.1992 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.209 in
 
5.3 mm
 | 
0.394 in
 
10.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| $0.3277 - $0.3451 | Request the lead time here |  | 
Brass
 | 
0.098 in
 
2.5 mm
 | 
0.197 in
 
5.0 mm
 | 
0.276 in
 
7.0 mm
 | ||
| $0.6504 - $0.6846 | Request the lead time here |  | 
Brass
 | 
0.098 in
 
2.5 mm
 | 
0.197 in
 
5.0 mm
 | 
0.787 in
 
20.0 mm
 | ||
| $2.0474 - $2.1551 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.169 in
 
4.3 mm
 | 
0.315 in
 
8.0 mm
 | 
1.575 in
 
40.0 mm
 | ||
| $0.277 - $0.2917 | Request the lead time here |  | 
Brass
 | 
0.087 in
 
2.2 mm
 | 
0.157 in
 
4.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.4849 - $0.5373 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.126 in
 
3.2 mm
 | 
0.236 in
 
6.0 mm
 | 
0.157 in
 
4.0 mm
 | ||
| $0.5861 - $0.6494 | 15 In stock |  | 
Brass
 | 
0.126 in
 
3.2 mm
 | 
0.236 in
 
6.0 mm
 | 
0.394 in
 
10.0 mm
 | ||
| $0.1998 - $0.2214 | Request the lead time here |  | 
Brass
 | 
0.126 in
 
3.2 mm
 | 
0.236 in
 
6.0 mm
 | 
0.354 in
 
9.0 mm
 | ||
| $0.7126 - $0.7896 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.209 in
 
5.3 mm
 | 
0.394 in
 
10.0 mm
 | 
0.276 in
 
7.0 mm
 | ||
| $0.5482 - $0.6074 | Request the lead time here | 
Nickel Plated
 | 
Brass
 | 
0.126 in
 
3.2 mm
 | 
0.236 in
 
6.0 mm
 | 
0.315 in
 
8.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue