Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.2924 - $0.3241 Request the lead time here
Heat Stabilized Nylon 6/6
10.4 mm
22 mm
$0.5079 - $0.5628 Request the lead time here
Heat Stabilized Nylon 6/6
13.3 mm
25 mm
$0.1447 - $0.2667 1029 In stock
Nylon 6/6
8.2 mm
16.0 mm
4.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
19.0 mm
$0.4343 - $0.8001 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
29.0 mm
$0.386 - $0.7112 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
17.0 mm
$0.4665 - $0.8594 19 In stock
Nylon 6/6
8.2 mm
16.0 mm
30.0 mm
$0.4574 - $0.8424 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
23.0 mm
$0.1641 - $0.1818 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
1.6 mm
$0.1901 - $0.7264 27 In stock
Nylon 6/6
8.2 mm
16.0 mm
9.0 mm
$0.2896 - $0.5334 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
12.0 mm
$0.2879 - $0.5304 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
18.0 mm
$0.3388 - $0.6241 20 In stock
Nylon 6/6
8.2 mm
16.0 mm
25.0 mm
$0.2935 - $0.5408 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
19.0 mm
$0.1851 - $0.205 Request the lead time here
Nylon 6
0.7 mm
2.2 mm
4.8 mm
$0.256 - $0.4715 30 In stock
Nylon 6/6
8.2 mm
16.0 mm
13.0 mm
$0.3539 - $0.6519 Request the lead time here
Nylon 6/6
8.2 mm
16.0 mm
24.0 mm
$0.4855 - $0.8945 630 In stock
Nylon 6/6
10.2 mm
20.0 mm
26.0 mm
$0.4292 - $0.7905 Request the lead time here
Nylon 6/6
10.2 mm
20.0 mm
20.0 mm
$0.2654 - $0.4889 2030 In stock
Nylon 6/6
10.2 mm
20.0 mm
8.0 mm
  • of 21
Spacer - 10.4 mm | 0.409 in ; 22 mm | 0.866 in ;

13ME110

Price Range
$0.3241 - $0.2924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Heat Stabilized Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.4 mm
  • Maximum Operating Temperature
    121.1 °C
Spacer - 13.3 mm | 0.524 in ; 25 mm | 0.984 in ;

13ME126

Price Range
$0.5628 - $0.5079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Heat Stabilized Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    13.3 mm
  • Maximum Operating Temperature
    121.1 °C
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 4.0 mm | 0.157 in

1001440000VR

Price Range
$0.2667 - $0.1447

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 19.0 mm | 0.748 in

1115290000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 29.0 mm | 1.142 in

1117960000VR

Price Range
$0.8001 - $0.4343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 17.0 mm | 0.669 in

1115270000VR

Price Range
$0.7112 - $0.386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 30.0 mm | 1.181 in

1117970000VR

Price Range
$0.8594 - $0.4665

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 23.0 mm | 0.906 in

1118460000VR

Price Range
$0.8424 - $0.4574

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 1.6 mm | 0.063 in

R901-1

Price Range
$0.1818 - $0.1641

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 9.0 mm | 0.354 in

1115040000VR

Price Range
$0.7264 - $0.1901

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 12.0 mm | 0.472 in

1111790000VR

Price Range
$0.5334 - $0.2896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 18.0 mm | 0.709 in

1115100000VR

Price Range
$0.5304 - $0.2879

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 25.0 mm | 0.984 in

1117920000VR

Price Range
$0.6241 - $0.3388

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 19.0 mm | 0.748 in

1115110000VR

Price Range
$0.5408 - $0.2935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Spacer - 0.7 mm | 0.028 in ; 2.2 mm | 0.087 in ; 4.8 mm | 0.189 in

R901-3

Price Range
$0.205 - $0.1851

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 13.0 mm | 0.512 in

1115060000VR

Price Range
$0.4715 - $0.256

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 24.0 mm | 0.945 in

1117910000VR

Price Range
$0.6519 - $0.3539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 26.0 mm | 1.024 in

1118490000VR

Price Range
$0.8945 - $0.4855

Stock Levels
630 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 20.0 mm | 0.787 in

1111810000VR

Price Range
$0.7905 - $0.4292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
Unthreaded Spacer - 10.2 mm | 0.402 in ; 20.0 mm | 0.787 in ; 8.0 mm | 0.315 in

1115210000VR

Price Range
$0.4889 - $0.2654

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm