Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1954 - $0.2165 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| $0.185 - $0.1947 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.437 in
11.1 mm
|
||
| $0.1299 - $0.144 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2975 - $0.3297 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.2596 - $0.2877 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
||
| $0.1954 - $0.2165 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| $0.1555 - $0.1722 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.2446 - $0.2574 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.437 in
11.1 mm
|
||
| $0.1846 - $0.2045 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
||
| 1110760000VR | $0.0223 - $0.0235 | 2027 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
|
| $0.0436 - $0.0459 | 1030 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0494 - $0.052 | 1021 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0623 - $0.0656 | 18 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1641 - $0.1818 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1474 - $0.1553 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| $0.2251 - $0.2494 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
||
| $0.0511 - $0.0536 | 1030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1424 - $0.1499 | 58 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2575 - $0.2711 | Request the lead time here |
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| $0.1204 - $0.1334 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm