Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.5109 - $0.5378 Request the lead time here
Nylon 6/6
10.6 mm
22.0 mm
35.0 mm
$0.0271 - $0.0285 1030 In stock
Nylon 6/6
3.1 mm
6.0 mm
12.0 mm
$0.0171 - $0.0181 1616 In stock
Nylon 6/6
3.4 mm
6.0 mm
5.0 mm
$0.0217 - $0.0228 1017 In stock
Nylon 6/6
6.2 mm
10.0 mm
3.0 mm
$0.0294 - $0.0309 2020 In stock
Nylon 6/6
8.2 mm
12.0 mm
$0.3115 - $0.328 120 In stock
Nylon 6/6
8.2 mm
18.0 mm
35.0 mm
$0.0357 - $0.0375 1435 In stock
Nylon 6/6
3.6 mm
6.0 mm
12.0 mm
$0.0338 - $0.0356 1029 In stock
Nylon 6/6
6.2 mm
10.0 mm
8.0 mm
$0.1465 - $0.1542 19 In stock
Nylon 6/6
12.8 mm
18.0 mm
25.0 mm
$0.343 - $0.3612 118 In stock
Nylon 6/6
8.2 mm
18.0 mm
40.0 mm
$0.7082 - $0.7846 65 In stock
Nylon 6/6
10.6 mm
22.0 mm
50.0 mm
$0.0375 - $0.0394 755 In stock
Nylon 6/6
6.2 mm
10.0 mm
10.0 mm
$0.6726 - $0.708 Request the lead time here
Nylon 6/6
12.6 mm
25.0 mm
40.0 mm
$0.021 - $0.022 2018 In stock
Nylon 6/6
3.1 mm
6.0 mm
7.5 mm
$0.0584 - $0.0614 1020 In stock
Nylon 6/6
3.1 mm
8.0 mm
7.5 mm
$0.036 - $0.0379 1020 In stock
Nylon 6/6
3.1 mm
6.0 mm
30.0 mm
$0.028 - $0.0296 1000 In stock
Nylon 6/6
3.6 mm
6.0 mm
4.0 mm
$0.0985 - $0.1037 1784 In stock
Nylon 6/6
4.15 mm
8.0 mm
8.0 mm
$0.0231 - $0.0244 1519 In stock
Nylon 6/6
3.4 mm
6.0 mm
8.0 mm
$0.0514 - $0.0541 514 In stock
Nylon 6/6
10.3 mm
15.0 mm
7.5 mm
  • of 21
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 35.0 mm | 1.378 in

005681000002

Price Range
$0.5378 - $0.5109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 12.0 mm | 0.472 in

005324200002

Price Range
$0.0285 - $0.0271

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 5.0 mm | 0.197 in

005371800002

Price Range
$0.0181 - $0.0171

Stock Levels
1616 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 3.0 mm | 0.118 in

005487000002

Price Range
$0.0228 - $0.0217

Stock Levels
1017 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ;

005555000002

Price Range
$0.0309 - $0.0294

Stock Levels
2020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyamide 6/6
Unthreaded Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 35.0 mm | 1.378 in

005610500002

Price Range
$0.328 - $0.3115

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 12.0 mm | 0.472 in

005395200002

Price Range
$0.0375 - $0.0357

Stock Levels
1435 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 8.0 mm | 0.315 in

1114530000VR

Price Range
$0.0356 - $0.0338

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 25.0 mm | 0.984 in

005721000002

Price Range
$0.1542 - $0.1465

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 40.0 mm | 1.575 in

005611000002

Price Range
$0.3612 - $0.343

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 50.0 mm | 1.969 in

005690000002

Price Range
$0.7846 - $0.7082

Stock Levels
65 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 10.0 mm | 0.394 in

005496000002

Price Range
$0.0394 - $0.0375

Stock Levels
755 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.6 mm | 0.496 in ; 25.0 mm | 0.984 in ; 40.0 mm | 1.575 in

005761000002

Price Range
$0.708 - $0.6726

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 7.5 mm | 0.295 in

005320000002

Price Range
$0.022 - $0.021

Stock Levels
2018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 8.0 mm | 0.315 in ; 7.5 mm | 0.295 in

005354000002

Price Range
$0.0614 - $0.0584

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 30.0 mm | 1.181 in

005335000002

Price Range
$0.0379 - $0.036

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 4.0 mm | 0.157 in

005386500002

Price Range
$0.0296 - $0.028

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 4.15 mm | 0.163 in ; 8.0 mm | 0.315 in ; 8.0 mm | 0.315 in

1115950000VR

Price Range
$0.1037 - $0.0985

Stock Levels
1784 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.15 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

005372400002

Price Range
$0.0244 - $0.0231

Stock Levels
1519 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 7.5 mm | 0.295 in

005629000002

Price Range
$0.0541 - $0.0514

Stock Levels
514 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm