Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0176 - $0.0186 | 2028 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0931 - $0.098 | 302 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.689 in
17.5 mm
|
0.295 in
7.5 mm
|
||
| $0.0283 - $0.0299 | 1020 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.136 - $0.1432 | 217 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| $0.6295 - $0.6626 | 20 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.575 in
40.0 mm
|
||
| $0.0375 - $0.0394 | 755 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.6726 - $0.708 | Request the lead time here |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $0.6376 - $0.7064 | 20 In stock |
Nylon 6/6
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0458 - $0.048 | 518 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
| 1112030000VR | $0.0855 - $0.0899 | 30 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
|
| $0.628 - $1.1568 | 2729 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0985 - $0.1037 | 1784 In stock |
Nylon 6/6
|
0.163 in
4.15 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0397 - $0.0419 | 1030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.512 in
13.0 mm
|
||
| $0.0483 - $0.0508 | 1030 In stock |
Nylon 6/6
|
0.24 in
6.1 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0391 - $0.0412 | 2030 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.669 in
17.0 mm
|
||
| $0.0584 - $0.0614 | 1020 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| $0.036 - $0.0379 | 1020 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| $0.028 - $0.0296 | 1000 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0188 - $0.0198 | 2028 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0231 - $0.0244 | 1519 In stock |
Nylon 6/6
|
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm