Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.0514 - $0.0541 514 In stock
Nylon 6/6
10.3 mm
15.0 mm
7.5 mm
$0.1031 - $0.1085 213 In stock
Nylon 6/6
10.3 mm
15.0 mm
20.0 mm
$0.0797 - $0.0839 894 In stock
Nylon 6/6
5.2 mm
10.0 mm
25.0 mm
$0.0606 - $0.0637 538 In stock
Nylon 6/6
6.2 mm
10.0 mm
20.0 mm
$0.4368 - $0.4841 805 In stock
Nylon 6/6
12.6 mm
25.0 mm
25.0 mm
$0.4946 - $0.5206 Request the lead time here
Nylon 6/6
16.5 mm
25.0 mm
40.0 mm
$0.4744 - $0.5257 150 In stock
Nylon 6/6
16.5 mm
25.0 mm
10.0 mm
$0.0447 - $0.0471 1029 In stock
Nylon 6/6
5.2 mm
10.0 mm
11.0 mm
$0.0357 - $0.0376 1029 In stock
Nylon 6/6
6.2 mm
10.0 mm
9.0 mm
$0.0709 - $0.0745 17 In stock
Nylon 6/6
12.8 mm
18.0 mm
7.5 mm
$0.0443 - $0.0466 1028 In stock
Nylon 6/6
4.2 mm
8.0 mm
18.0 mm
$0.0336 - $0.0354 1030 In stock
Nylon 6/6
6.2 mm
10.0 mm
7.0 mm
$0.0271 - $0.0285 1030 In stock
Nylon 6/6
3.1 mm
6.0 mm
12.0 mm
$0.0171 - $0.0181 1616 In stock
Nylon 6/6
3.4 mm
6.0 mm
5.0 mm
$0.0217 - $0.0228 1017 In stock
Nylon 6/6
6.2 mm
10.0 mm
3.0 mm
$0.0294 - $0.0309 2020 In stock
Nylon 6/6
8.2 mm
12.0 mm
$0.3115 - $0.328 120 In stock
Nylon 6/6
8.2 mm
18.0 mm
35.0 mm
$0.0357 - $0.0375 1435 In stock
Nylon 6/6
3.6 mm
6.0 mm
12.0 mm
$0.4831 - $0.5085 120 In stock
Nylon 6/6
10.6 mm
22.0 mm
15.0 mm
$0.0323 - $0.0339 757 In stock
Nylon 6/6
6.2 mm
10.0 mm
7.5 mm
  • of 21
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 7.5 mm | 0.295 in

005629000002

Price Range
$0.0541 - $0.0514

Stock Levels
514 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 20.0 mm | 0.787 in

005638000002

Price Range
$0.1085 - $0.1031

Stock Levels
213 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 25.0 mm | 0.984 in

005471000002

Price Range
$0.0839 - $0.0797

Stock Levels
894 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 20.0 mm | 0.787 in

005502000002

Price Range
$0.0637 - $0.0606

Stock Levels
538 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.6 mm | 0.496 in ; 25.0 mm | 0.984 in ; 25.0 mm | 0.984 in

005752000002

Price Range
$0.4841 - $0.4368

Stock Levels
805 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 40.0 mm | 1.575 in

005833600002

Price Range
$0.5206 - $0.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 16.5 mm | 0.65 in ; 25.0 mm | 0.984 in ; 10.0 mm | 0.394 in

005821600002

Price Range
$0.5257 - $0.4744

Stock Levels
150 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    25.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 11.0 mm | 0.433 in

1114420000VR

Price Range
$0.0471 - $0.0447

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 9.0 mm | 0.354 in

1114540000VR

Price Range
$0.0376 - $0.0357

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 12.8 mm | 0.504 in ; 18.0 mm | 0.709 in ; 7.5 mm | 0.295 in

1112020000VR

Price Range
$0.0745 - $0.0709

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 18.0 mm | 0.709 in

1116530000VR

Price Range
$0.0466 - $0.0443

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 7.0 mm | 0.276 in

1114520000VR

Price Range
$0.0354 - $0.0336

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 12.0 mm | 0.472 in

005324200002

Price Range
$0.0285 - $0.0271

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 3.4 mm | 0.134 in ; 6.0 mm | 0.236 in ; 5.0 mm | 0.197 in

005371800002

Price Range
$0.0181 - $0.0171

Stock Levels
1616 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 3.0 mm | 0.118 in

005487000002

Price Range
$0.0228 - $0.0217

Stock Levels
1017 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ;

005555000002

Price Range
$0.0309 - $0.0294

Stock Levels
2020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyamide 6/6
Unthreaded Spacer - 8.2 mm | 0.323 in ; 18.0 mm | 0.709 in ; 35.0 mm | 1.378 in

005610500002

Price Range
$0.328 - $0.3115

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 12.0 mm | 0.472 in

005395200002

Price Range
$0.0375 - $0.0357

Stock Levels
1435 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 15.0 mm | 0.591 in

005669000002

Price Range
$0.5085 - $0.4831

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 6.2 mm | 0.244 in ; 10.0 mm | 0.394 in ; 7.5 mm | 0.295 in

005493000002

Price Range
$0.0339 - $0.0323

Stock Levels
757 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm