Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1465 - $0.1542 | 19 In stock |
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
| $0.343 - $0.3612 | 118 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
| $0.7082 - $0.7846 | 65 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0718 - $0.0756 | 1031 In stock |
Nylon 6/6
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0575 - $0.0605 | 1030 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.669 in
17.0 mm
|
||
| $0.1322 - $0.1391 | 1025 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| $0.039 - $0.0411 | 1010 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| 1116510000VR | $0.046 - $0.0484 | 1027 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
|
| $0.0333 - $0.0351 | 1018 In stock |
Nylon 6/6
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0473 - $0.0498 | 1029 In stock |
Nylon 6/6
|
0.24 in
6.1 mm
|
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
||
| $0.0193 - $0.0202 | 2029 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.03 - $0.0316 | 1020 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0187 - $0.0217 | 1009 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0325 - $0.0342 | 1040 In stock |
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| $0.1839 - $0.1936 | 214 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0401 - $0.0421 | 1017 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| $0.2543 - $0.2676 | 219 In stock |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
||
| $0.8106 - $0.8981 | Request the lead time here |
Nylon 6/6
|
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
||
| $0.5688 - $0.6303 | 20 In stock |
Nylon 6/6
|
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0826 - $0.0871 | 519 In stock |
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm