Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0326 - $0.0343 | 1029 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.031 - $0.0327 | 2029 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| $0.036 - $0.038 | 1029 In stock |
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
||
| $0.0408 - $0.0429 | 1030 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
||
| $0.0924 - $0.107 | 28 In stock |
Nylon 6/6
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0549 - $0.0578 | 1030 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| $0.048 - $0.0506 | 1030 In stock |
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $0.5215 - $0.549 | Request the lead time here |
Nylon 6/6
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
0.276 in
7.0 mm
|
||
| $0.1954 - $0.2165 | Request the lead time here |
Nylon 6
|
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.252 in
6.4 mm
|
||
| $0.185 - $0.1947 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.437 in
11.1 mm
|
||
| $0.1645 - $0.1823 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1299 - $0.144 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1847 - $0.2046 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
||
| $0.0263 - $0.0275 | 2029 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
||
| $0.1002 - $0.1055 | 518 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0484 - $0.0511 | 1010 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| $0.2252 - $0.4148 | 1029 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| $0.298 - $0.3302 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.087 in
2.2 mm
|
0.5 in
12.7 mm
|
||
| $0.1373 - $0.1522 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
||
| $0.1204 - $0.1334 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm