Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Grip Type | Hole Diameter | Length | View | |
|---|---|---|---|---|---|---|
| $2.3935 - $2.652 | Request the lead time here |
Round Grip
|
0.875 in
22.2 mm
|
|
||
| $3.3844 - $3.75 | 53 In stock |
Tapered Grip
|
|
|
||
| $2.0681 - $2.2915 | Request the lead time here |
Finger Grasp Grip
|
|
|
||
| $1.8575 - $2.0581 | Request the lead time here |
Finger Grasp Grip
|
|
|
||
| $2.02 - $2.2382 | Request the lead time here |
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
| $2.2665 - $2.5113 | Request the lead time here |
Tapered Grip
|
1.130 in
28.7 mm
|
|
||
| $2.2773 - $2.5234 | Request the lead time here |
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
| $1.2684 - $1.4054 | Request the lead time here |
Tapered Grip
|
0.810 in
20.6 mm
|
|
||
| $1.8133 - $2.0092 | Request the lead time here |
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
| $2.3446 - $2.5979 | Request the lead time here |
Tapered Grip
|
|
|
||
| $1.9434 - $2.1533 | Request the lead time here |
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
| $1.0277 - $1.1387 | Request the lead time here |
Tapered Grip
|
0.750 in
19.1 mm
|
|
||
| $1.8192 - $2.0158 | 259 In stock |
Finger Grasp Grip
|
|
|
||
| $2.0383 - $2.2584 | Request the lead time here |
Round Grip
|
0.875 in
22.2 mm
|
|
||
| $2.3885 - $2.6466 | Request the lead time here |
Tapered Grip
|
1.500 in
38.1 mm
|
|
||
| $2.1816 - $2.4173 | Request the lead time here |
Tapered Grip
|
|
|
||
| $1.1093 - $1.2292 | Request the lead time here |
Tapered Grip
|
|
|
||
| $2.6136 - $2.8959 | Request the lead time here |
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
| $1.6227 - $1.798 | Request the lead time here |
Tapered Grip
|
|
|
||
| $1.5496 - $1.717 | Request the lead time here |
Tapered Grip
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue