Menu Search

Rubber Handle Grips - Round

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.

Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Grip Type Hole Diameter Length View
$3.3825 - $6.2308 20 In stock
With Finger Grip
19.1 mm
105.0 mm
$1.8208 - $3.3543 212 In stock
With Finger Grip
22.2 mm
105.0 mm
$2.1056 - $3.8788 Request the lead time here
With Finger Grip
19.1 mm
110.0 mm
$0.9362 - $1.7246 344 In stock
With Finger Grip
15.9 mm
75.0 mm
$0.744 - $2.843 17 In stock
With Finger Grip
13.0 mm
108.0 mm
$1.1355 - $4.3391 125 In stock
With Finger Grip
22.2 mm
110.0 mm
$1.8375 - $7.0211 279 In stock
With Finger Grip
22.2 mm
110.0 mm
$4.3069 - $7.9339 17 In stock
With Finger Grip
25.4 mm
150.0 mm
$0.9081 - $1.673 338 In stock
Without Finger Grip
22.2 mm
75.0 mm
$0.5172 - $0.9529 Request the lead time here
Without Finger Grip
19.1 mm
$0.6655 - $1.2259 258 In stock
Without Finger Grip
25.4 mm
$1.7223 - $1.9083 Request the lead time here
Tapered Grip
23.9 mm
$1.9564 - $2.1679 Request the lead time here
Tapered Grip
$2.1469 - $2.3788 Request the lead time here
Tapered Grip
31.8 mm
$1.464 - $1.6222 Request the lead time here
Tapered Grip
22.4 mm
$2.2375 - $2.4793 Request the lead time here
Tapered Grip
$1.7908 - $1.9844 Request the lead time here
Tapered Grip
$2.8095 - $3.1129 Request the lead time here
Tapered Grip
$1.5095 - $1.6727 Request the lead time here
Tapered Grip
26.9 mm
$1.026 - $1.1369 Request the lead time here
Tapered Grip
  • of 4
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 105.0 mm | 4.134 in

10188

Price Range
$6.2308 - $3.3825

Stock Levels
20 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 105.0 mm | 4.134 in

10161

Price Range
$3.3543 - $1.8208

Stock Levels
212 In stock
Attributes
  • Length
    105.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

SGWA-0191-110

Price Range
$3.8788 - $2.1056

Stock Levels
Request the lead time here
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    19.1 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; White ; Cylindrical ; With Finger Grip ; Hole Diameter : 15.9 mm | 0.626 in ; Length : 75.0 mm | 2.953 in

50521

Price Range
$1.7246 - $0.9362

Stock Levels
344 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    15.9 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 13.0 mm | 0.512 in ; Length : 108.0 mm | 4.252 in

15358

Price Range
$2.843 - $0.744

Stock Levels
17 In stock
Attributes
  • Length
    108.0 mm
  • Hole Diameter
    13.0 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

10156

Price Range
$4.3391 - $1.1355

Stock Levels
125 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 110.0 mm | 4.331 in

NGWA-0222-110

Price Range
$7.0211 - $1.8375

Stock Levels
279 In stock
Attributes
  • Length
    110.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    Yes
Tube End Grip - PVC ; Black ; Cylindrical ; With Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 150.0 mm | 5.906 in

HGWA-0254-150

Price Range
$7.9339 - $4.3069

Stock Levels
17 In stock
Attributes
  • Length
    150.0 mm
  • Hole Diameter
    25.4 mm
  • Grip Type
    With Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Tube End Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 22.2 mm | 0.874 in ; Length : 75.0 mm | 2.953 in

10131

Price Range
$1.673 - $0.9081

Stock Levels
338 In stock
Attributes
  • Length
    75.0 mm
  • Hole Diameter
    22.2 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 19.1 mm | 0.752 in ; Length : 110.0 mm | 4.331 in

FCWA-0191-110

Price Range
$0.9529 - $0.5172

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    19.1 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Handle Grip - PVC ; Black ; Cylindrical ; Without Finger Grip ; Hole Diameter : 25.4 mm | 1 in ; Length : 110.0 mm | 4.331 in

FCWA-0254-110

Price Range
$1.2259 - $0.6655

Stock Levels
258 In stock
Attributes
  • Hole Diameter
    25.4 mm
  • Grip Type
    Without Finger Grip
  • Handle Shape
    Cylindrical
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:23.9 mm | 0.940 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000A

Price Range
$1.9083 - $1.7223

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    23.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:26.9 mm | 1.060 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10624500B

Price Range
$2.1679 - $1.9564

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500A

Price Range
$2.3788 - $2.1469

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    31.8 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:22.4 mm | 0.880 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000A

Price Range
$1.6222 - $1.464

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    22.4 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000B

Price Range
$2.4793 - $2.2375

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:28.7 mm | 1.130 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD11254000B

Price Range
$1.9844 - $1.7908

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 108 mm | 4.250 in ; Grip Type:Tapered Grip ;

GRIP0300A

Price Range
$3.1129 - $2.8095

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:26.9 mm | 1.060 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10624000A

Price Range
$1.6727 - $1.5095

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    26.9 mm
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black
Tube End Grip - Hole Diameter:21.3 mm | 0.840 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08434500B

Price Range
$1.1369 - $1.026

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Colour
    Black