Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Grip Type | Hole Diameter | Length | View | |
|---|---|---|---|---|---|---|
| $1.1355 - $4.3391 | 125 In stock |
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
||
| $4.3069 - $7.9339 | 17 In stock |
With Finger Grip
|
1 in
25.4 mm
|
5.906 in
150.0 mm
|
||
| $2.1056 - $3.8788 | Request the lead time here |
With Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||
| $0.744 - $2.843 | 17 In stock |
With Finger Grip
|
0.512 in
13.0 mm
|
4.252 in
108.0 mm
|
||
| PGWA-0159-400 | $5.3664 - $9.8853 | 17 In stock |
Pram Grip
|
0.626 in
15.9 mm
|
15.748 in
400.0 mm
|
|
| $0.5172 - $0.9529 | Request the lead time here |
Without Finger Grip
|
0.752 in
19.1 mm
|
|
||
| $0.6655 - $1.2259 | 258 In stock |
Without Finger Grip
|
1 in
25.4 mm
|
|
||
| $0.4039 - $1.5435 | 700 In stock |
Without Finger Grip
|
0.626 in
15.9 mm
|
|
||
| $0.3339 - $0.6151 | Request the lead time here |
Without Finger Grip
|
0.512 in
13.0 mm
|
|
||
| $0.5516 - $1.0162 | Request the lead time here |
Without Finger Grip
|
0.874 in
22.2 mm
|
|
||
| $6.7087 - $7.0618 | Request the lead time here |
Without Finger Grip
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
||
| $5.1499 - $9.4867 | Request the lead time here |
Without Finger Grip
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
||
| $5.5397 - $10.2047 | Request the lead time here |
Without Finger Grip
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| $10.3459 - $10.8906 | Request the lead time here |
Without Finger Grip
|
0.827 in
21.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue