Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Length | Wire Diameter | View | |
|---|---|---|---|---|---|
| $0.1101 - $0.122 | Request the lead time here |
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
||
| $0.1128 - $0.125 | Request the lead time here |
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
||
| $0.10 - $0.1108 | Request the lead time here |
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
||
| $1.1062 - $1.2256 | Request the lead time here |
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
||
| $0.2193 - $0.243 | Request the lead time here |
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
||
| $0.0789 - $0.0875 | Request the lead time here |
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
||
| $0.7877 - $0.8727 | Request the lead time here |
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
||
| $0.3745 - $0.4149 | Request the lead time here |
8.000 in
203.2 mm
|
0.120 in
3 mm
|
||
| $0.4848 - $0.5371 | Request the lead time here |
12.000 in
304.8 mm
|
0.120 in
3 mm
|
||
| $0.234 - $0.2594 | Request the lead time here |
4.000 in
101.6 mm
|
0.120 in
3 mm
|
||
| $0.303 - $0.3356 | Request the lead time here |
6.000 in
152.4 mm
|
0.120 in
3 mm
|
||
| $0.4131 - $0.4576 | Request the lead time here |
10.000 in
254 mm
|
0.120 in
3 mm
|
||
| $0.1275 - $0.1413 | Request the lead time here |
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
||
| $0.9566 - $1.0598 | 1000 In stock |
10.000 in
254 mm
|
0.180 in
4.6 mm
|
||
| $0.1221 - $0.1352 | Request the lead time here |
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
||
| $0.0641 - $0.0711 | 9149 In stock |
3.000 in
76.2 mm
|
0.044 in
1.1 mm
|
||
| $0.491 - $0.5441 | Request the lead time here |
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
||
| $0.5764 - $0.6387 | 1529 In stock |
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
||
| $0.5922 - $0.656 | Request the lead time here |
15.000 in
381 mm
|
0.120 in
3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue