Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that snaps into a hole in the frame to prevent them from slipping and moving down the tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1876 - $0.3457 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.2799 - $0.5156 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.191 - $0.3519 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.9677 - $1.7829 | 17 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.3279 - $0.6042 | 1020 In stock |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.9591 - $1.7668 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.4173 - $0.7687 | 246 In stock |
1.26 in
32.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.9067 - $3.5125 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
| $0.3149 - $0.5801 | 15 In stock |
0.748 in
19.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.2291 - $0.4219 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.4699 - $2.7077 | 7 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.8017 - $3.319 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
| $0.9701 - $1.0749 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
| $2.4881 - $4.5835 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.6579 - $1.212 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.4119 - $0.7588 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.542 - $0.6005 | Request the lead time here |
0.307 in
7.8 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.5014 - $0.9236 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.4436 - $0.8171 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.7356 - $1.355 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue