Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that snaps into a hole in the frame to prevent them from slipping and moving down the tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|
$0.9591 - $1.7668 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.191 - $0.3519 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.8017 - $3.319 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
$0.2291 - $0.4219 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.4699 - $2.7077 | 7 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.4173 - $0.7687 | 246 In stock |
1.26 in
32.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.9677 - $1.7829 | 17 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.3279 - $0.6042 | 1020 In stock |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.9067 - $3.5125 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
$0.3149 - $0.5801 | 15 In stock |
0.748 in
19.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.1876 - $0.3457 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.2799 - $0.5156 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.6579 - $1.212 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$1.8719 - $3.4483 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.542 - $0.6005 | Request the lead time here |
0.307 in
7.8 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
No Centre Pin
|
||
$0.4436 - $0.8171 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.7356 - $1.355 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$0.6471 - $1.1921 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
$0.4021 - $0.7407 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
$2.4881 - $4.5835 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue