Menu Search

Safety Fasteners - KLM

In production

These Safety Fasteners (KLM) are clevis retention clips designed to prevent inadvertent clevis pin disengagement, ensuring the safety and integrity of the connections.

Its mechanism ensures that the fastener remains firmly latched even under high levels of vibration or stress. The fastener is built to withstand tampering or unauthorised removal, making it ideal for applications that require safety and security.

It is simple to install and remove without the use of any extra tools. It is also long-lasting and resistant to extreme environmental conditions. Commonly used in applications including industrial machinery and equipment, construction, and automotive.

  • Designed to prevent inadvertent clevis pin disengagement.
  • The fastener remains firmly latched even under high levels of vibration or stress.
  • Used in industrial machinery and equipment, construction, and automotive.
Material: Steel Series Code: SRR3445, SRR3444

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability d1 tol. h11 Material l2 d2 tol. h11 h2 h1 l1 +0.10 View
$0.3052 - $0.3382 Request the lead time here
8.0
Steel
3.5
6.0
7.4
11.9
0.94
$1.9572 - $2.1685 Request the lead time here
16.0-18.0
Steel
5.5-6.0
12.0
14.3
24.0
1.35
$0.3052 - $0.3382 Request the lead time here
4.0
Steel
2.0
3.2
4.3
7.2
0.64
$0.3052 - $0.3382 Request the lead time here
5.0
Steel
2.5
4.0
5.2
8.4
0.74
$0.3052 - $0.3382 Request the lead time here
12.0
Steel
5.5
9.0
10.5
18.0
1.15
$0.4579 - $0.5073 Request the lead time here
10.0
Steel
4.5
8.0
9.5
16.3
1.05
$0.2289 - $0.2536 Request the lead time here
6.0
Steel
3.0
5.0
6.8
11.25
0.74
$3.4346 - $3.8056 Request the lead time here
20.0-25.0
Steel
5.5-6.5
16.0-18.0
19.0
34.0
1.80
$1.908 - $2.1141 Request the lead time here
14.0
Steel
5.5
10.0
12.2
20.0
1.25
Safety Fastener 8.0 11.9 11.5 Steel

20212544

Price Range
$0.3382 - $0.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2 tol. h11
    6.0
  • h1
    11.9
  • h2
    7.4
  • l1 +0.10
    0.94
Safety Fastener 16.0-18.0 24.0 22.7 Steel

20212582

Price Range
$2.1685 - $1.9572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0-18.0
  • d2 tol. h11
    12.0
  • h1
    24.0
  • h2
    14.3
  • l1 +0.10
    1.35
Safety Fastener 4.0 7.2 6.6 Steel

20212513

Price Range
$0.3382 - $0.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2 tol. h11
    3.2
  • h1
    7.2
  • h2
    4.3
  • l1 +0.10
    0.64
Safety Fastener 5.0 8.4 7.5 Steel

20212520

Price Range
$0.3382 - $0.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2 tol. h11
    4.0
  • h1
    8.4
  • h2
    5.2
  • l1 +0.10
    0.74
Safety Fastener 12.0 18.0 16.8 Steel

20212568

Price Range
$0.3382 - $0.3052

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2 tol. h11
    9.0
  • h1
    18.0
  • h2
    10.5
  • l1 +0.10
    1.15
Safety Fastener 10.0 16.3 15.5 Steel

20212551

Price Range
$0.5073 - $0.4579

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2 tol. h11
    8.0
  • h1
    16.3
  • h2
    9.5
  • l1 +0.10
    1.05
Safety Fastener 6.0 11.25 10.6 Steel

20212537

Price Range
$0.2536 - $0.2289

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2 tol. h11
    5.0
  • h1
    11.25
  • h2
    6.8
  • l1 +0.10
    0.74
Safety Fastener 20.0-25.0 34.0 34.0 Steel

20212599

Price Range
$3.8056 - $3.4346

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    20.0-25.0
  • d2 tol. h11
    16.0-18.0
  • h1
    34.0
  • h2
    19.0
  • l1 +0.10
    1.80
Safety Fastener 14.0 20.0 19.2 Steel

20212575

Price Range
$2.1141 - $1.908

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    14.0
  • d2 tol. h11
    10.0
  • h1
    20.0
  • h2
    12.2
  • l1 +0.10
    1.25