Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
127 results
Product SKUs information
Item Code Price range Availability Thread Size Orientation Base Height Base Diameter View
$3.2893 - $6.0593 Request the lead time here
M3/M4
15.0 mm
$4.5561 - $8.3929 Request the lead time here
M8
Male to Male
25.0 mm
20.0 mm
$6.8247 - $7.184 Request the lead time here
M4
Female to Female
25.0 mm
25.0 mm
$1.2002 - $2.2111 Request the lead time here
M4
Male to Female
20.0 mm
$4.793 - $8.8291 Request the lead time here
M8
Female to Female
12.7 mm
14.3 mm
$1.0418 - $1.9192 Request the lead time here
M4
Male
15.0 mm
15.0 mm
$2.0452 - $3.7676 Request the lead time here
M6
Male to Female
20.0 mm
$6.8754 - $12.6652 Request the lead time here
M10
Male to Female
45.0 mm
$2.3963 - $2.5224 Request the lead time here
M6
Male to Male
15.0 mm
10.0 mm
$1.0818 - $1.9928 Request the lead time here
M4
Female
10.0 mm
10.0 mm
$3.6088 - $6.6477 Request the lead time here
M8
35.0 mm
$1.7491 - $3.2221 Request the lead time here
M6
Male
25.0 mm
25.0 mm
$24.0863 - $25.354 Request the lead time here
M10
Male
50.0 mm
100.0 mm
$1.6146 - $2.9743 Request the lead time here
M6
Female
25.0 mm
25.0 mm
$3.0759 - $5.6662 Request the lead time here
M8
Male to Female
25.0 mm
$1.2734 - $2.3457 Request the lead time here
M4
Male to Female
15.0 mm
$1.2715 - $2.3423 Request the lead time here
M5
Male to Male
30.0 mm
30.0 mm
$1.3307 - $2.4513 Request the lead time here
M5
Male to Male
35.0 mm
40.0 mm
$2.3641 - $4.3549 Request the lead time here
M4
Female
15.0 mm
15.0 mm
$2.4246 - $4.4664 Request the lead time here
M8
Male
25.0 mm
30.0 mm
  • of 7
Screw-On Feet - ; Base Height - 15.0 mm | 0.591 in ; ; Overall Height - 20.0 mm | 0.787 in

SDDC-B-1515-34

Price Range
$6.0593 - $3.2893

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3/M4
  • Base Height
    15.0 mm
  • Base Material
    Rubber
  • Full Material
    Steel;Rubber
  • Colour
    Black
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

497712

Price Range
$8.3929 - $4.5561

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M8
  • Male thread length
    25.0 mm
Screw-On Feet - Round ; Overall Height 15.0 mm | 0.591 in ; Thread Size M4

SDD-DII-1515-M4

Price Range
$7.184 - $6.8247

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Vibration Mount Round M4 10.0 mm 20.0 mm Steel;Rubber

497743

Price Range
$2.2111 - $1.2002

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    6.0 mm
Vibration Mount Round M8 40.0 mm 12.7 mm Steel;Rubber

497737

Price Range
$8.8291 - $4.793

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female to Female
  • Thread Size
    M8
  • Female thread length
    8.0 mm
Vibration Mount Round M4 15.0 mm 15.0 mm Steel;Rubber

497769

Price Range
$1.9192 - $1.0418

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Vibration Mount Round M6 25.0 mm 20.0 mm Steel;Rubber

497752

Price Range
$3.7676 - $2.0452

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Vibration Mount Round M10 50.0 mm 45.0 mm Steel;Rubber

497760

Price Range
$12.6652 - $6.8754

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M10
  • Male thread length
    38.0 mm
Vibration Mount - Round ; ; Thread Size M6

QM8

Price Range
$2.5224 - $2.3963

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M6
  • Male thread length
    21.0 mm
Vibration Mount Round M4 10.0 mm 10.0 mm Steel;Rubber

497787

Price Range
$1.9928 - $1.0818

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Vibration Mount Round M8 40.0 mm 35.0 mm Steel;Rubber

497801

Price Range
$6.6477 - $3.6088

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Thread Size
    M8
  • Female thread length
    8.0 mm
  • Base Height
    35.0 mm
Vibration Mount Round M6 25.0 mm 25.0 mm Steel;Rubber

497775

Price Range
$3.2221 - $1.7491

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M6
  • Male thread length
    20.0 mm
Screw-On Feet - Round ; Overall Height 113.0 mm | 4.449 in ; Thread Size M10

497785

Price Range
$25.354 - $24.0863

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M10
  • Male thread length
    43.0 mm
Vibration Mount Round M6 25.0 mm 25.0 mm Steel;Rubber

497796

Price Range
$2.9743 - $1.6146

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female
  • Thread Size
    M6
  • Female thread length
    6.0 mm
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

497755

Price Range
$5.6662 - $3.0759

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M8
  • Male thread length
    25.0 mm
Vibration Mount Round M4 15.0 mm 15.0 mm Steel;Rubber

497747

Price Range
$2.3457 - $1.2734

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Female
  • Thread Size
    M4
  • Male thread length
    10.0 mm
Vibration Mount Round M5 15.0 mm 30.0 mm Steel;Rubber

497701

Price Range
$2.3423 - $1.2715

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M5
  • Male thread length
    10.0 mm
Vibration Mount Round M5 15.0 mm 35.0 mm Steel;Rubber

497703

Price Range
$2.4513 - $1.3307

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male to Male
  • Thread Size
    M5
  • Male thread length
    10.0 mm
Vibration Mount Round M4 15.0 mm 15.0 mm Steel;Rubber

497790

Price Range
$4.3549 - $2.3641

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Female
  • Thread Size
    M4
  • Female thread length
    4.0 mm
Vibration Mount Round M8 30.0 mm 25.0 mm Steel;Rubber

497777

Price Range
$4.4664 - $2.4246

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Mounting Method
    Threaded
  • Orientation
    Male
  • Thread Size
    M8
  • Male thread length
    25.0 mm