Menu Search

Scaffolding End Caps

In stock

Scaffolding End Caps are protective covers that are ideal for applications such as the end of scaffolding tubes, construction and industrial applications. It protects the tubes against corrosion, dirt and moisture during transportation and storage. In addition, thanks to the bright colours, it allows for high visibility.

It has a reinforced base which makes it very strong - and its internal ribs ensure a tight fit. They are easy and quick to install or remove by push fit.

  • Material: LDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Colour View
$0.4822 - $1.0153 Request the lead time here
Yellow
$1.6843 - $3.1027 689 In stock
Yellow
Round End Cap - Inside Diameter 48.3 mm | 1.901 in ; Yellow ; 30 mm | 1.181 in

10295

Price Range
$1.0153 - $0.4822

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Height
    28.0 mm
Heavy Duty Pipe Caps - Inside Diameter 48.3 mm | 1.902 in ; Yellow ; 28.0 mm | 1.102 in

11238

Price Range
$3.1027 - $1.6843

Stock Levels
689 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Height
    28.0 mm