Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.
They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.
These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
Material: Aluminium, Stainless Steel Series Code: SR33975, SR33977, SR33976
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Number of mounting holes | Material | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $47.3208 - $52.433 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $47.3208 - $52.433 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $8.3193 - $9.218 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $20.8364 - $23.0875 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $47.3208 - $52.433 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $20.8364 - $23.0875 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $9.8457 - $10.9094 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| $12.517 - $13.8693 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
| $16.3333 - $18.0979 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $11.7539 - $13.0237 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $20.0731 - $22.2418 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $8.3193 - $9.218 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $20.8364 - $23.0875 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $8.014 - $8.8798 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $9.8457 - $10.9094 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
| $20.0731 - $22.2418 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $18.623 - $20.6349 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
| $11.7539 - $13.0237 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $20.0731 - $22.2418 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
| $14.4252 - $15.9836 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue