Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Compatible Thread Sizes | Maximum Panel Thickness | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Round
|
|
0.157 in
4.0 mm
|
Nylon 6/6
|
0.374 in
9.5 mm
|
|||
| $0.2902 - $0.3215 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2768 - $0.3068 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.5428 - $0.6015 | Request the lead time here |
|
|
|
Glass Filled Nylon
|
|
||
| $0.4895 - $0.5424 | 257 In stock |
|
|
|
Polybutylene Terephthalate
|
|
||
| $0.2696 - $0.2988 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.314 - $0.3479 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2548 - $0.2824 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.259 - $0.287 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2722 - $0.3016 | Request the lead time here |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2878 - $0.3189 | Request the lead time here |
|
|
|
Glass Filled Nylon
|
|
||
| EG-0-01 | $0.2187 - $0.2424 | 20 In stock |
Square
|
|
0.076 in
1.93 mm
|
Nylon 6/6
|
0.437 in
11.1 mm
|
|
| $0.1016 - $0.1125 | Request the lead time here |
Square
|
|
0.126 in
3.2 mm
|
Polyamide 66
|
0.031 in
0.8 mm
|
||
| $0.1142 - $0.1204 | Request the lead time here |
|
|
|
Glass Filled Nylon
|
|
||
| $0.4883 - $0.541 | Request the lead time here |
|
|
|
Polybutylene Terephthalate
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue