Menu Search

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

In stock

Screw and lock action PCB support post, with a bayoney nose and self threading female design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.4069 - $0.4282 Request the lead time here
Female Thread
Snap Lock
22.2 mm
$0.081 - $0.0854 Request the lead time here
Female Thread
Snap Lock
22.2 mm
$0.2434 - $0.2698 Request the lead time here
Female Thread
Snap Lock
31.7 mm
$0.1422 - $0.1495 Request the lead time here
Female Thread
Snap Lock
28.6 mm
$0.1297 - $0.1437 18 In stock
Female Thread
Snap Lock
6.4 mm
$0.2301 - $0.2549 Request the lead time here
Female Thread
Snap Lock
19.1 mm
$0.1471 - $0.1548 Request the lead time here
Female Thread
Snap Lock
35.7 mm
$0.0854 - $0.0899 Request the lead time here
Female Thread
Snap Lock
9.5 mm
$0.1495 - $0.1575 Request the lead time here
Female Thread
Snap Lock
19.1 mm
$0.524 - $0.9654 Request the lead time here
Female Thread
Snap Lock
45.0 mm
$0.2422 - $0.2548 Request the lead time here
18.0 mm
$0.1923 - $0.2024 Request the lead time here
8.0 mm
$0.4884 - $0.5141 Request the lead time here
40.0 mm
$0.4223 - $0.4445 Request the lead time here
Female Thread
Male Thread
30.0 mm
$0.3062 - $0.5643 Request the lead time here
25.0 mm
$0.2833 - $0.2982 Request the lead time here
Female Thread
Snap Lock
7.0 mm
$0.3398 - $0.3577 Request the lead time here
Female Thread
Snap Lock
18.0 mm
$0.2763 - $0.5092 Request the lead time here
Female Thread
Male Thread
12.0 mm
$0.2279 - $0.4199 Request the lead time here
12.0 mm
$0.2369 - $0.2624 Request the lead time here
Female Thread
Snap Lock
28.6 mm
  • of 2
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

TCBS-14-19

Price Range
$0.4282 - $0.4069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

TCBS-14-01

Price Range
$0.0854 - $0.081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 31.7 mm | 1.248 in

TCBS-20-01

Price Range
$0.2698 - $0.2434

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

TCBS-18-19

Price Range
$0.1495 - $0.1422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

TCBS-4-01

Price Range
$0.1437 - $0.1297

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

TCBS-12-01

Price Range
$0.2549 - $0.2301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-19

Price Range
$0.1548 - $0.1471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 9.5 mm | 0.374 in

TCBS-6-19

Price Range
$0.0899 - $0.0854

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

TCBS-12-19

Price Range
$0.1575 - $0.1495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm
Screw Support - ; Spacer Length 45.0 mm | 1.772 in

TCBN-T1-M4-8-45

Price Range
$0.9654 - $0.524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 18.0 mm | 0.709 in

1317189

Price Range
$0.2548 - $0.2422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Screw Support - ; Spacer Length 8.0 mm | 0.315 in

1317188

Price Range
$0.2024 - $0.1923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    5.0 mm
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Screw Support - ; Spacer Length 40.0 mm | 1.575 in

1317192

Price Range
$0.5141 - $0.4884

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    10.0 mm
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 30.0 mm | 1.181 in

552194

Price Range
$0.4445 - $0.4223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Male Thread
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M4
Threaded Female Screw Support - ; Spacer Length 25.0 mm | 0.984 in

552195

Price Range
$0.5643 - $0.3062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Screw Support - ; Spacer Length 7.0 mm | 0.276 in

TCBN-T1-M4-8-7

Price Range
$0.2982 - $0.2833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
Screw Support - ; Spacer Length 18.0 mm | 0.709 in

TCBN-T1-M3-6-18

Price Range
$0.3577 - $0.3398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
Threaded Female Screw Support - Compatible Thread Sizes M4; Spacer Length 12.0 mm | 0.472 in

552209

Price Range
$0.5092 - $0.2763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Male Thread
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M4
Threaded Female Screw Support - ; Spacer Length 12.0 mm | 0.472 in

552201

Price Range
$0.4199 - $0.2279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

TCBS-18-01

Price Range
$0.2624 - $0.2369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread
  • Material
    Nylon 6/6
  • Distance Across Flats
    7.9 mm