Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw and lock action PCB support post, with a bayoney nose and self threading female design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2683 - $0.4944 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.394 in
10.0 mm
|
||
| $0.1897 - $0.3493 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.315 in
8.0 mm
|
||
| $0.3056 - $0.3217 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
0.591 in
15.0 mm
|
||
| $0.0669 - $0.0703 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.218 - $0.2416 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.3951 - $0.4158 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.1019 - $0.1073 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.0786 - $0.0829 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.1259 - $0.1395 | 18 In stock |
Female Thread
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.1452 - $0.1529 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.5088 - $0.9373 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
1.772 in
45.0 mm
|
||
| $0.2751 - $0.2895 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.276 in
7.0 mm
|
||
| $0.4742 - $0.4991 | Request the lead time here |
Female Thread Fix
|
Male Thread Fix
|
1.575 in
40.0 mm
|
||
| $0.231 - $0.2559 | 30 In stock |
Female Thread
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| $0.2344 - $0.2596 | Request the lead time here |
Female Thread
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.0854 - $0.09 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.23 - $0.2548 | Request the lead time here |
Female Thread
|
Snap Lock
|
1.126 in
28.6 mm
|
||
| $0.1276 - $0.1343 | Request the lead time here |
Female Thread
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.2077 - $0.2302 | Request the lead time here |
Female Thread Fix
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
| $0.0829 - $0.0873 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue