Menu Search

Screw-On Bumper Feet

In stock

Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Base Shape Material Base Height Screw Hole Diameter Base Diameter View
$0.7743 - $0.815 Request the lead time here
Round
TPE
10.0 mm
20.0 mm
$2.3176 - $2.4396 6 In stock
Round
ABS
10.0 mm
4.3 mm
40.0 mm
$3.2055 - $3.3742 18 In stock
Round
ABS
12.0 mm
4.6 mm
50.0 mm
$0.1794 - $0.3304 Request the lead time here
Round
LDPE
9.6 mm
4.0 mm
17.5 mm
$0.1928 - $0.3552 3 In stock
Round
TPE/TPV
9.5 mm
4.0 mm
16.4 mm
$0.376 - $0.6927 13 In stock
Round
LDPE
18.2 mm
4.8 mm
18.5 mm
$0.2256 - $0.4157 17 In stock
Round
LDPE
11.0 mm
3.2 mm
19.3 mm
$0.5061 - $0.9323 Request the lead time here
Round
TPE/TPV
18.2 mm
4.8 mm
18.5 mm
$0.2062 - $0.3797 149 In stock
Round
Rubber
8.0 mm
3.0 mm
22.0 mm
$0.6773 - $0.7504 14 In stock
Round
Rubber
18.4 mm
7.9 mm
18.5 mm
$0.5225 - $0.5789 Request the lead time here
Round
LDPE
15.0 mm
6.0 mm
27.0 mm
$1.5217 - $5.8145 Request the lead time here
Round
Rubber
23.0 mm
6.0 mm
35.0 mm
$0.2062 - $0.3797 500 In stock
Round
Rubber
8.0 mm
3.0 mm
22.0 mm
$0.1008 - $0.1061 Request the lead time here
Screw On
Round
PVC
15.0 mm
30.0 mm
$0.0757 - $0.0797 Request the lead time here
Screw On
Round
PVC
12.5 mm
25.0 mm
$0.0241 - $0.0253 Request the lead time here
Screw On
Round
PVC
7.5 mm
15.0 mm
$0.3049 - $0.321 Request the lead time here
Screw On
Round
PVC
23.0 mm
19.5 mm
$0.0456 - $0.048 Request the lead time here
Screw On
Round
PVC
7.5 mm
15.0 mm
$0.2188 - $0.2303 Request the lead time here
Screw On
Round
PVC
25.0 mm
24.5 mm
$0.1892 - $0.1991 Request the lead time here
Screw On
Round
PVC
15.0 mm
30.0 mm
  • of 3
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 5.0 mm | 0.197 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-004B

Price Range
$0.815 - $0.7743

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Screw-On Feet - Base Diameter - 40.0 mm | 1.575 in ; Base Height - 10.0 mm | 0.394 in ; ABS

BF-1001

Price Range
$2.4396 - $2.3176

Stock Levels
6 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 12.0 mm | 0.472 in ; ABS

BF-1005

Price Range
$3.3742 - $3.2055

Stock Levels
18 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.6 mm | 0.378 in ; LDPE

50701

Price Range
$0.3304 - $0.1794

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15130

Price Range
$0.3552 - $0.1928

Stock Levels
3 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; LDPE

50954

Price Range
$0.6927 - $0.376

Stock Levels
13 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; LDPE

60785

Price Range
$0.4157 - $0.2256

Stock Levels
17 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; TPR

15127

Price Range
$0.9323 - $0.5061

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 22.0 mm | 0.866 in ; Base Height - 8.0 mm | 0.315 in ; Rubber

462179

Price Range
$0.3797 - $0.2062

Stock Levels
149 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15127

Price Range
$0.7504 - $0.6773

Stock Levels
14 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 27.0 mm | 1.063 in ; Base Height - 15.0 mm | 0.591 in ; LDPE

10626689

Price Range
$0.5789 - $0.5225

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 23.0 mm | 0.906 in ; Natural Rubber

20014940

Price Range
$5.8145 - $1.5217

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Natural Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet - Base Diameter - 22.0 mm | 0.866 in ; Base Height - 8.0 mm | 0.315 in ; Natural Rubber

20014933

Price Range
$0.3797 - $0.2062

Stock Levels
500 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Natural Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet - Overall Diameter - 30.0 mm | 1.181 in ; Overall Height - 15.0 mm | 0.591 in ; PVC ; Black

048300011407

Price Range
$0.1061 - $0.1008

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet - Overall Diameter - 25.0 mm | 0.984 in ; Overall Height - 12.5 mm | 0.492 in ; PVC ; Black

048250011407

Price Range
$0.0797 - $0.0757

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet - Overall Diameter - 15.0 mm | 0.591 in ; Overall Height - 7.5 mm | 0.295 in ; PVC ; Black

048150011407

Price Range
$0.0253 - $0.0241

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet - Overall Diameter - 19.5 mm | 0.768 in ; Overall Height - 23.0 mm | 0.906 in ; PVC ; Black

066020011407

Price Range
$0.321 - $0.3049

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet - Overall Diameter - 15.0 mm | 0.591 in ; Overall Height - 7.5 mm | 0.295 in ; PVC ; White

048150011307

Price Range
$0.048 - $0.0456

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet - Overall Diameter - 24.5 mm | 0.965 in ; Overall Height - 25.0 mm | 0.984 in ; PVC ; Black

066025011407

Price Range
$0.2303 - $0.2188

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Screw-On Feet - Overall Diameter - 30.0 mm | 1.181 in ; Overall Height - 15.0 mm | 0.591 in ; PVC ; White

048300011307

Price Range
$0.1991 - $0.1892

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride