Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Diameter | View | |
|---|---|---|---|---|
| 499498 | $0.842 - $1.5511 | Request the lead time here |
|
|
| $3.4521 - $6.3591 | Request the lead time here |
2.000 in
50.8 mm
|
||
| $1.3321 - $2.454 | Request the lead time here |
1.000 in
25.4 mm
|
||
| $0.9129 - $1.6816 | 160 In stock |
0.748 in
19.0 mm
|
||
| $1.4869 - $2.7392 | Request the lead time here |
1.188 in
30.2 mm
|
||
| $2.3017 - $4.2401 | Request the lead time here |
1.500 in
38.1 mm
|
||
| $0.9866 - $1.0931 | Request the lead time here |
0.875 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue