Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

They are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a different colour options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colours: Black and Red
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Bolt Thread Colour Overall Diameter Hole Size Component Type View
$0.243 - $0.2558 809 In stock
M12
Black
43.0 mm
12.4 mm
Base
$0.042 - $0.0487 1350 In stock
25.0 mm
6.3 mm
Cap
$0.0929 - $0.1712 1109 In stock
43.0 mm
12.4 mm
Cap
$0.0952 - $0.1102 505 In stock
M8
Black
32.0 mm
8.3 mm
Base
$0.0977 - $0.1799 Request the lead time here
43.0 mm
12.4 mm
Cap
$0.1587 - $0.1671 Request the lead time here
M10
Red
38.0 mm
10.3 mm
Base
$0.0679 - $0.0714 14 In stock
M6
Red
25.0 mm
6.3 mm
Base
$0.111 - $0.1169 Request the lead time here
M8
Red
32.0 mm
8.3 mm
Base
$0.2603 - $0.2741 10 In stock
M12
Red
43.0 mm
12.4 mm
Base
$0.039 - $0.041 Request the lead time here
25.0 mm
6.3 mm
Cap
$0.0753 - $0.1387 311 In stock
38.0 mm
10.3 mm
Cap
$0.1504 - $0.1581 309 In stock
M10
Black
38.0 mm
10.3 mm
Base
$0.0575 - $0.0665 1423 In stock
M6
Black
25.0 mm
6.3 mm
Base
$0.0487 - $0.0564 13 In stock
32.0 mm
8.3 mm
Cap
$0.0549 - $0.0578 16 In stock
32.0 mm
8.3 mm
Cap
$0.0814 - $0.1499 Request the lead time here
38.0 mm
10.3 mm
Cap
36001211411 Request the lead time here
M6
Black
25.0 mm
6.3 mm
Cap
Request the lead time here
M12
Red
43.0 mm
12.4 mm
Secure Cover Base
36003211411 Request the lead time here
M8
Black
32.0 mm
8.3 mm
Cap
Request the lead time here
M10
Red
38.0 mm
10.3 mm
Cap
  • of 2
Secure Cover Cap Base - M12; Hole Size - 12.4 mm | 0.488 in ; PP; Black

036007111411

Price Range
$0.2558 - $0.243

Stock Levels
809 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Bolt Thread
    M12
Secure Cover Cap - ; Hole Size - 6.3 mm | 0.248 in ; PP;

036001211411

Price Range
$0.0487 - $0.042

Stock Levels
1350 In stock
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    25.0 mm
  • Overall Height
    12.0 mm
Secure Cover Cap - ; Hole Size - 12.4 mm | 0.488 in ; PP;

036007211411

Price Range
$0.1712 - $0.0929

Stock Levels
1109 In stock
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    43.0 mm
  • Overall Height
    20.5 mm
Secure Cover Cap Base - M8; Hole Size - 8.3 mm | 0.327 in ; PP; Black

036003111411

Price Range
$0.1102 - $0.0952

Stock Levels
505 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Bolt Thread
    M8
Secure Cover Cap - ; Hole Size - 12.4 mm | 0.488 in ; PP;

036007212411

Price Range
$0.1799 - $0.0977

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    43.0 mm
  • Overall Height
    20.5 mm
Secure Cover Cap Base - M10; Hole Size - 10.3 mm | 0.406 in ; PP; Red

036005112411

Price Range
$0.1671 - $0.1587

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Red
  • Bolt Thread
    M10
Secure Cover Cap Base - M6; Hole Size - 6.3 mm | 0.248 in ; PP; Red

036001112411

Price Range
$0.0714 - $0.0679

Stock Levels
14 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Red
  • Bolt Thread
    M6
Secure Cover Cap Base - M8; Hole Size - 8.3 mm | 0.327 in ; PP; Red

036003112411

Price Range
$0.1169 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Red
  • Bolt Thread
    M8
Secure Cover Cap Base - M12; Hole Size - 12.4 mm | 0.488 in ; PP; Red

036007112411

Price Range
$0.2741 - $0.2603

Stock Levels
10 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Red
  • Bolt Thread
    M12
Secure Cover Caps - ; Hole Size - 6.3 mm | 0.248 in ; PP;

036001212411

Price Range
$0.041 - $0.039

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    25.0 mm
  • Overall Height
    12.0 mm
Secure Cover Cap - ; Hole Size - 10.3 mm | 0.406 in ; PP;

036005211411

Price Range
$0.1387 - $0.0753

Stock Levels
311 In stock
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    38.0 mm
  • Overall Height
    17.0 mm
Secure Cover Cap Base - M10; Hole Size - 10.3 mm | 0.406 in ; PP; Black

036005111411

Price Range
$0.1581 - $0.1504

Stock Levels
309 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Bolt Thread
    M10
Secure Cover Cap Base - M6; Hole Size - 6.3 mm | 0.248 in ; PP; Black

036001111411

Price Range
$0.0665 - $0.0575

Stock Levels
1423 In stock
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Nut Fix
  • Component Type
    Base
  • Base Colour
    Black
  • Bolt Thread
    M6
Secure Cover Cap - ; Hole Size - 8.3 mm | 0.327 in ; PP;

036003211411

Price Range
$0.0564 - $0.0487

Stock Levels
13 In stock
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Black
  • Overall Diameter
    32.0 mm
  • Overall Height
    14.0 mm
Secure Cover Cap - ; Hole Size - 8.3 mm | 0.327 in ; PP;

036003212411

Price Range
$0.0578 - $0.0549

Stock Levels
16 In stock
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    32.0 mm
  • Overall Height
    14.0 mm
Secure Cover Cap - ; Hole Size - 10.3 mm | 0.406 in ; PP;

036005212411

Price Range
$0.1499 - $0.0814

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Component Type
    Cap
  • Cap Color
    Red
  • Overall Diameter
    38.0 mm
  • Overall Height
    17.0 mm
Secure Cover Caps - ; ; Push Fit; Black

36001211411


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Bolt Thread
    M6
Secure Cover Caps - ; ; Push Fit; Red

36007112411


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Secure Cover Base
  • Cap Color
    Red
  • Bolt Thread
    M12
Secure Cover Caps - ; ; Push Fit; Black

36003211411


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Black
  • Bolt Thread
    M8
Secure Cover Caps - ; ; Push Fit; Red

36005212411


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Fitting Style
    Push Fit
  • Component Type
    Cap
  • Cap Color
    Red
  • Bolt Thread
    M10