Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.
They are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.
Each cap and base is available in a different colour options that can be mixed and matched to create a truly customised appearance to your finished application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | Colour | Overall Diameter | Hole Size | Component Type | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
M12
|
Red
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
Secure Cover Base
|
|||
| 36003211411 | Request the lead time here |
M8
|
Black
|
1.26 in
32.0 mm
|
0.327 in
8.3 mm
|
Cap
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue