Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Hole A Fix Type | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4001 - $0.4213 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
0.472 in
12.0 mm
|
||
| $0.3377 - $0.3556 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.6331 - $0.7015 | 15 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
0.394 in
10.0 mm
|
||
| $0.5512 - $0.5802 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
0.315 in
8.0 mm
|
||
| $0.403 - $0.4242 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
0.63 in
16.0 mm
|
||
| $0.696 - $0.7713 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
0.551 in
14.0 mm
|
||
| $0.1775 - $0.187 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.1528 - $0.1609 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.1352 - $0.1423 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.1541 - $0.1622 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.1352 - $0.1423 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.1352 - $0.1423 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.1374 - $0.1446 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.1352 - $0.1423 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.437 in
11.1 mm
|
||
| $0.149 - $0.1569 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.1489 - $0.1568 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue