Menu Search

Shaft Collar One Piece Solid

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
$61.961 - $68.6548 Request the lead time here
20.0 mm
M10 x 20
70.0 mm
100.0 mm
$50.7641 - $56.2484 Request the lead time here
20.0 mm
M10 x 16
60.0 mm
90.0 mm
$7.2624 - $8.0469 Request the lead time here
16.0 mm
M8 x 10
26.0 mm
40.0 mm
$13.0126 - $14.4183 Request the lead time here
16.0 mm
M8 x 12
34.0 mm
50.0 mm
$3.0574 - $3.3877 Request the lead time here
12.0 mm
M6 x 8
12.0 mm
22.0 mm
$13.7586 - $15.245 Request the lead time here
16.0 mm
M8 x 12
32.0 mm
50.0 mm
$25.8738 - $28.669 Request the lead time here
18.0 mm
M10 x 16
48.0 mm
70.0 mm
$34.3201 - $38.0278 Request the lead time here
18.0 mm
M10 x 16
50.0 mm
80.0 mm
  • of 2
Shaft Collar - Full-Set ; Bore Diameter 70.0 mm | 2.756 in ; Outside Diameter 100.0 mm | 3.937 in

1337574

Price Range
$68.6548 - $61.961

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    70.0 mm
  • Outside Diameter
    100.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
Shaft Collar - Full-Set ; Bore Diameter 60.0 mm | 2.362 in ; Outside Diameter 90.0 mm | 3.543 in

1337573

Price Range
$56.2484 - $50.7641

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Outside Diameter
    90.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
Shaft Collar - Full-Set ; Bore Diameter 26.0 mm | 1.024 in ; Outside Diameter 40.0 mm | 1.575 in

1337560

Price Range
$8.0469 - $7.2624

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    26.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 34.0 mm | 1.339 in ; Outside Diameter 50.0 mm | 1.969 in

1337564

Price Range
$14.4183 - $13.0126

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    34.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 12.0 mm | 0.472 in ; Outside Diameter 22.0 mm | 0.866 in

1337551

Price Range
$3.3877 - $3.0574

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar - Full-Set ; Bore Diameter 32.0 mm | 1.26 in ; Outside Diameter 50.0 mm | 1.969 in

1337563

Price Range
$15.245 - $13.7586

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar - Full-Set ; Bore Diameter 48.0 mm | 1.89 in ; Outside Diameter 70.0 mm | 2.756 in

1337571

Price Range
$28.669 - $25.8738

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Outside Diameter
    70.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar - Full-Set ; Bore Diameter 50.0 mm | 1.969 in ; Outside Diameter 80.0 mm | 3.15 in

1337572

Price Range
$38.0278 - $34.3201

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Outside Diameter
    80.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm