Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$1,287.5359 - $1,426.6326 Request the lead time here
1440.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,733.6812 - $4,137.0429 Request the lead time here
5000.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$2,173.9845 - $2,408.8471 Request the lead time here
2520.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,119.2362 - $3,456.2174 Request the lead time here
3720.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,497.3683 - $3,875.2004 Request the lead time here
4200.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,820.6735 - $5,341.4665 Request the lead time here
5880.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,915.1672 - $5,446.1686 Request the lead time here
600.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,524.1633 - $1,688.8235 Request the lead time here
2100.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,382.5468 - $2,639.941 Request the lead time here
3450.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,240.7731 - $3,590.8843 Request the lead time here
480.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$400.537 - $443.8083 Request the lead time here
450.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$517.9073 - $573.8585 Request the lead time here
600.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,795.9309 - $1,989.9512 Request the lead time here
2100.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$339.7686 - $376.4749 Request the lead time here
360.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,526.9271 - $3,907.9524 Request the lead time here
5250.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$280.651 - $310.9706 Request the lead time here
300.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,106.9601 - $1,226.5487 Request the lead time here
1500.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$531.4288 - $588.8409 Request the lead time here
600.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,890.4247 - $2,094.6534 Request the lead time here
2160.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,363.0505 - $2,618.3386 Request the lead time here
2760.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
  • of 25
Shaft Support Rail - 12.0; M4x20; 1440.0; Steel

20267797

Price Range
$1,426.6326 - $1,287.5359

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1440.0
Shaft Support Rail - 25.0; M8x30; 5000.0; Steel

20269159

Price Range
$4,137.0429 - $3,733.6812

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5000.0
Shaft Support Rail - 12.0; M4x20; 2520.0; Steel

20267889

Price Range
$2,408.8471 - $2,173.9845

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2520.0
Shaft Support Rail - 12.0; M4x20; 3720.0; Steel

20267988

Price Range
$3,456.2174 - $3,119.2362

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3720.0
Shaft Support Rail - 12.0; M4x20; 4200.0; Steel

20268022

Price Range
$3,875.2004 - $3,497.3683

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4200.0
Shaft Support Rail - 12.0; M4x20; 5880.0; Steel

20268169

Price Range
$5,341.4665 - $4,820.6735

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5880.0
Shaft Support Rail - 12.0; M4x20; 600.0; Steel

20268176

Price Range
$5,446.1686 - $4,915.1672

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    600.0
Shaft Support Rail - 16.0; M5x20; 2100.0; Steel

20268282

Price Range
$1,688.8235 - $1,524.1633

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2100.0
Shaft Support Rail - 16.0; M5x20; 3450.0; Steel

20268374

Price Range
$2,639.941 - $2,382.5468

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3450.0
Shaft Support Rail - 16.0; M5x20; 480.0; Steel

20268466

Price Range
$3,590.8843 - $3,240.7731

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    480.0
Shaft Support Rail - 20.0; M6x25; 450.0; Steel

20268565

Price Range
$443.8083 - $400.537

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    450.0
Shaft Support Rail - 20.0; M6x25; 600.0; Steel

20268572

Price Range
$573.8585 - $517.9073

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    600.0
Shaft Support Rail - 20.0; M6x25; 2100.0; Steel

20268671

Price Range
$1,989.9512 - $1,795.9309

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    2100.0
Shaft Support Rail - 12.0; M4x20; 360.0; Steel

20267704

Price Range
$376.4749 - $339.7686

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    360.0
Shaft Support Rail - 16.0; M5x20; 5250.0; Steel

20268497

Price Range
$3,907.9524 - $3,526.9271

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5250.0
Shaft Support Rail - 20.0; M6x25; 300.0; Steel

20268558

Price Range
$310.9706 - $280.651

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    300.0
Shaft Support Rail - 16.0; M5x20; 1500.0; Steel

20267681

Price Range
$1,226.5487 - $1,106.9601

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1500.0
Shaft Support Rail - 12.0; M4x20; 600.0; Steel

20267728

Price Range
$588.8409 - $531.4288

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    600.0
Shaft Support Rail - 12.0; M4x20; 2160.0; Steel

20267858

Price Range
$2,094.6534 - $1,890.4247

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2160.0
Shaft Support Rail - 12.0; M4x20; 2760.0; Steel

20267902

Price Range
$2,618.3386 - $2,363.0505

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2760.0