Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$531.4288 - $588.8409 Request the lead time here
600.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,890.4247 - $2,094.6534 Request the lead time here
2160.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,363.0505 - $2,618.3386 Request the lead time here
2760.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,024.7425 - $3,351.5152 Request the lead time here
360.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,253.554 - $4,713.0792 Request the lead time here
5150.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,537.1138 - $5,027.2729 Request the lead time here
5520.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,202.3972 - $1,332.2961 Request the lead time here
1650.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,714.8802 - $1,900.1443 Request the lead time here
240.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,668.6222 - $2,956.9221 Request the lead time here
3900.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,336.2102 - $3,696.6317 Request the lead time here
4950.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$4,003.7194 - $4,436.2543 Request the lead time here
600.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,415.8336 - $1,568.7907 Request the lead time here
1650.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$2,255.0352 - $2,498.654 Request the lead time here
2700.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$3,058.4678 - $3,388.884 Request the lead time here
3750.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$4,091.531 - $4,533.5524 Request the lead time here
5100.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$4,780.1875 - $5,296.6066 Request the lead time here
600.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,890.4247 - $2,094.6534 Request the lead time here
240.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$2,599.3636 - $2,880.1811 Request the lead time here
3400.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$4,442.62 - $4,922.5707 Request the lead time here
600.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$1,571.0957 - $1,740.8262 Request the lead time here
2000.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail - 12.0; M4x20; 600.0; Steel

20267728

Price Range
$588.8409 - $531.4288

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    600.0
Shaft Support Rail - 12.0; M4x20; 2160.0; Steel

20267858

Price Range
$2,094.6534 - $1,890.4247

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2160.0
Shaft Support Rail - 12.0; M4x20; 2760.0; Steel

20267902

Price Range
$2,618.3386 - $2,363.0505

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2760.0
Shaft Support Rail - 12.0; M4x20; 360.0; Steel

20267971

Price Range
$3,351.5152 - $3,024.7425

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    360.0
Shaft Support Rail - 12.0; M4x20; 5150.0; Steel

20268107

Price Range
$4,713.0792 - $4,253.554

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5150.0
Shaft Support Rail - 12.0; M4x20; 5520.0; Steel

20268138

Price Range
$5,027.2729 - $4,537.1138

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5520.0
Shaft Support Rail - 16.0; M5x20; 1650.0; Steel

20268251

Price Range
$1,332.2961 - $1,202.3972

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1650.0
Shaft Support Rail - 16.0; M5x20; 240.0; Steel

20268305

Price Range
$1,900.1443 - $1,714.8802

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    240.0
Shaft Support Rail - 16.0; M5x20; 3900.0; Steel

20268404

Price Range
$2,956.9221 - $2,668.6222

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3900.0
Shaft Support Rail - 16.0; M5x20; 4950.0; Steel

20268473

Price Range
$3,696.6317 - $3,336.2102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4950.0
Shaft Support Rail - 16.0; M5x20; 600.0; Steel

20268541

Price Range
$4,436.2543 - $4,003.7194

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    600.0
Shaft Support Rail - 20.0; M6x25; 1650.0; Steel

20268640

Price Range
$1,568.7907 - $1,415.8336

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1650.0
Shaft Support Rail - 20.0; M6x25; 2700.0; Steel

20268718

Price Range
$2,498.654 - $2,255.0352

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    2700.0
Shaft Support Rail - 20.0; M6x25; 3750.0; Steel

20268787

Price Range
$3,388.884 - $3,058.4678

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3750.0
Shaft Support Rail - 20.0; M6x25; 5100.0; Steel

20268879

Price Range
$4,533.5524 - $4,091.531

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    5100.0
Shaft Support Rail - 20.0; M6x25; 600.0; Steel

20268930

Price Range
$5,296.6066 - $4,780.1875

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    600.0
Shaft Support Rail - 25.0; M8x30; 240.0; Steel

20269036

Price Range
$2,094.6534 - $1,890.4247

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    240.0
Shaft Support Rail - 25.0; M8x30; 3400.0; Steel

20269081

Price Range
$2,880.1811 - $2,599.3636

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    3400.0
Shaft Support Rail - 25.0; M8x30; 600.0; Steel

20269203

Price Range
$4,922.5707 - $4,442.62

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    600.0
Shaft Support Rail - 25.0; M8x30; 2000.0; Steel

20267667

Price Range
$1,740.8262 - $1,571.0957

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2000.0