Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$723.0105 - $801.1197 Request the lead time here
840.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,795.9309 - $1,989.9512 Request the lead time here
2040.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,457.623 - $2,723.1279 Request the lead time here
2880.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,402.796 - $3,770.4111 Request the lead time here
4080.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,686.4344 - $4,084.6918 Request the lead time here
4440.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,631.6075 - $5,131.975 Request the lead time here
5640.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$820.8847 - $909.5676 Request the lead time here
1050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,810.3174 - $2,005.8917 Request the lead time here
2550.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,477.8266 - $2,745.5143 Request the lead time here
360.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,050.0561 - $3,379.5635 Request the lead time here
4500.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,813.0025 - $4,224.9335 Request the lead time here
5700.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,530.6096 - $1,695.9664 Request the lead time here
1800.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$2,025.4832 - $2,244.3026 Request the lead time here
240.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$2,943.6917 - $3,261.7083 Request the lead time here
360.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$3,632.3481 - $4,024.7624 Request the lead time here
4500.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$625.9226 - $693.5431 Request the lead time here
800.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$1,748.6841 - $1,937.6001 Request the lead time here
2200.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$3,321.3522 - $3,680.1686 Request the lead time here
4000.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$384.8143 - $426.387 Request the lead time here
400.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$1,476.602 - $1,636.1241 Request the lead time here
1680.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
  • of 25
Shaft Support Rail - 12.0; M4x20; 840.0; Steel

20267742

Price Range
$801.1197 - $723.0105

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    840.0
Shaft Support Rail - 12.0; M4x20; 2040.0; Steel

20267841

Price Range
$1,989.9512 - $1,795.9309

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2040.0
Shaft Support Rail - 12.0; M4x20; 2880.0; Steel

20267919

Price Range
$2,723.1279 - $2,457.623

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2880.0
Shaft Support Rail - 12.0; M4x20; 4080.0; Steel

20268015

Price Range
$3,770.4111 - $3,402.796

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4080.0
Shaft Support Rail - 12.0; M4x20; 4440.0; Steel

20268046

Price Range
$4,084.6918 - $3,686.4344

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4440.0
Shaft Support Rail - 12.0; M4x20; 5640.0; Steel

20268145

Price Range
$5,131.975 - $4,631.6075

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5640.0
Shaft Support Rail - 16.0; M5x20; 1050.0; Steel

20268237

Price Range
$909.5676 - $820.8847

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1050.0
Shaft Support Rail - 16.0; M5x20; 2550.0; Steel

20268312

Price Range
$2,005.8917 - $1,810.3174

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2550.0
Shaft Support Rail - 16.0; M5x20; 360.0; Steel

20268381

Price Range
$2,745.5143 - $2,477.8266

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    360.0
Shaft Support Rail - 16.0; M5x20; 4500.0; Steel

20268442

Price Range
$3,379.5635 - $3,050.0561

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4500.0
Shaft Support Rail - 16.0; M5x20; 5700.0; Steel

20268527

Price Range
$4,224.9335 - $3,813.0025

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5700.0
Shaft Support Rail - 20.0; M6x25; 1800.0; Steel

20268657

Price Range
$1,695.9664 - $1,530.6096

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1800.0
Shaft Support Rail - 20.0; M6x25; 240.0; Steel

20268695

Price Range
$2,244.3026 - $2,025.4832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    240.0
Shaft Support Rail - 20.0; M6x25; 360.0; Steel

20268770

Price Range
$3,261.7083 - $2,943.6917

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    360.0
Shaft Support Rail - 20.0; M6x25; 4500.0; Steel

20268831

Price Range
$4,024.7624 - $3,632.3481

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4500.0
Shaft Support Rail - 25.0; M8x30; 800.0; Steel

20268961

Price Range
$693.5431 - $625.9226

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    800.0
Shaft Support Rail - 25.0; M8x30; 2200.0; Steel

20269029

Price Range
$1,937.6001 - $1,748.6841

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2200.0
Shaft Support Rail - 25.0; M8x30; 4000.0; Steel

20269104

Price Range
$3,680.1686 - $3,321.3522

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4000.0
Shaft Support Rail - 30.0; M10x35; 400.0; Steel

20269210

Price Range
$426.387 - $384.8143

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    400.0
Shaft Support Rail - 12.0; M4x20; 1680.0; Steel

20267810

Price Range
$1,636.1241 - $1,476.602

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1680.0