Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$4,392.6216 - $4,867.1708 Request the lead time here
360.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$6,673.9926 - $7,395.0056 Request the lead time here
5100.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$2,346.8145 - $2,600.3485 Request the lead time here
900.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$7,442.442 - $8,246.4732 Request the lead time here
480.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$2,481.6787 - $2,749.7825 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$1,908.2701 - $2,114.4267 Request the lead time here
1400.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$3,699.0125 - $4,098.6288 Request the lead time here
2800.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$488.9775 - $541.8033 Request the lead time here
360.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,172.5694 - $2,407.2792 Request the lead time here
1680.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,966.5228 - $2,178.9726 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$2,419.8884 - $2,681.3167 Request the lead time here
1500.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$8,802.3811 - $9,753.331 Request the lead time here
5700.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$4,263.8523 - $4,724.4901 Request the lead time here
2100.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$3,812.4522 - $4,224.3237 Request the lead time here
3000.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,972.7456 - $4,401.9342 Request the lead time here
3900.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$168.6264 - $186.8438 Request the lead time here
600.0
Aluminium
Support Rail
14.0
6.6
25.0
120.0
$315.3197 - $349.3847 Request the lead time here
600.0
Aluminium
Support Rail
17.0
9.0
40.0
200.0
$488.9775 - $541.8033 Request the lead time here
400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$1,667.8692 - $1,848.0545 Request the lead time here
1400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$5,529.4551 - $6,126.82 Request the lead time here
4000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
  • of 25
Shaft Support Rail - 20.0; M6x25; 360.0; Stainless Steel

20271398

Price Range
$4,867.1708 - $4,392.6216

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    360.0
Shaft Support Rail - 50.0; M12x45; 5100.0; Steel

20269845

Price Range
$7,395.0056 - $6,673.9926

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5100.0
Shaft Support Rail - 60.0; M14x50; 900.0; Steel

20269890

Price Range
$2,600.3485 - $2,346.8145

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    900.0
Shaft Support Rail - 40.0; M10x40; 480.0; Stainless Steel

20272289

Price Range
$8,246.4732 - $7,442.442

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    480.0
Shaft Support Rail - 50.0; M12x45; 1200.0; Stainless Steel

20272357

Price Range
$2,749.7825 - $2,481.6787

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    1200.0
Shaft Support Rail - 30.0; M10x35; 1400.0; Stainless Steel

20271909

Price Range
$2,114.4267 - $1,908.2701

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1400.0
Shaft Support Rail - 30.0; M10x35; 2800.0; Stainless Steel

20271978

Price Range
$4,098.6288 - $3,699.0125

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2800.0
Shaft Support Rail - 12.0; M4x20; 360.0; Stainless Steel

20270308

Price Range
$541.8033 - $488.9775

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    360.0
Shaft Support Rail - 12.0; M4x20; 1680.0; Stainless Steel

20270414

Price Range
$2,407.2792 - $2,172.5694

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1680.0
Shaft Support Rail - 40.0; M10x40; 1200.0; Stainless Steel

20272166

Price Range
$2,178.9726 - $1,966.5228

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    1200.0
Shaft Support Rail - 40.0; M10x40; 1500.0; Stainless Steel

20272173

Price Range
$2,681.3167 - $2,419.8884

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    1500.0
Shaft Support Rail - 40.0; M10x40; 5700.0; Stainless Steel

20272319

Price Range
$9,753.331 - $8,802.3811

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5700.0
Shaft Support Rail - 50.0; M12x45; 2100.0; Stainless Steel

20272388

Price Range
$4,724.4901 - $4,263.8523

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    2100.0
Shaft Support Rail - 16.0; M5x20; 3000.0; Stainless Steel

20270964

Price Range
$4,224.3237 - $3,812.4522

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3000.0
Shaft Support Rail - 16.0; M5x20; 3900.0; Stainless Steel

20271022

Price Range
$4,401.9342 - $3,972.7456

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3900.0
Shaft Support Rail - 25.0; 14.0; 600.0; Aluminium

20272555

Price Range
$186.8438 - $168.6264

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    14.0
  • l1
    600.0
Shaft Support Rail - 40.0; 17.0; 600.0; Aluminium

20272579

Price Range
$349.3847 - $315.3197

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    17.0
  • l1
    600.0
Shaft Support Rail - 25.0; M8x30; 400.0; Stainless Steel

20271572

Price Range
$541.8033 - $488.9775

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    400.0
Shaft Support Rail - 25.0; M8x30; 1400.0; Stainless Steel

20271626

Price Range
$1,848.0545 - $1,667.8692

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    1400.0
Shaft Support Rail - 30.0; M10x35; 4000.0; Stainless Steel

20272036

Price Range
$6,126.82 - $5,529.4551

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4000.0