Menu Search

Sheet Edge Inserts

In stock

Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.

To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.

The insert can be removed after installation, by simply pinching the spring legs together and rotating.

  • Material: Polyamide 6/6
  • Colour: Black
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Material Mounting Hole Diameter Maximum Panel Thickness View
Request the lead time here
M6
Nylon 6/6
8.9 mm
2.41 mm
15 In stock
M5
Nylon 6/6
8.9 mm
2.41 mm
10 In stock
#6-32
Nylon 6/6
7.9 mm
2.41 mm
12 In stock
M3
Nylon 6/6
7.9 mm
2.3 mm
Request the lead time here
M4
Nylon 6/6
7.9 mm
2.3 mm
Sheet Edge Insert - Thread Size M6; Panel Thickness Range 1.27 - 2.41 mm | 0.05 - 0.095 in;Black; Nylon 6/6

SEI-5


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    RoHS, UL
  • Distance Across Flats
    8.6 mm
  • Inside Diameter
    6.3 mm
Sheet Edge Insert - Thread Size M5; Panel Thickness Range 1.27 - 2.41 mm | 0.05 - 0.095 in;Black; Nylon 6/6

SEI-4


Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    RoHS, UL
  • Distance Across Flats
    8.6 mm
  • Inside Diameter
    6.3 mm
Sheet Edge Insert - Thread Size #6-32; Panel Thickness Range 1.27 - 2.41 mm | 0.05 - 0.095 in;Black; Nylon 6/6

SEI-1


Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    RoHS, UL
  • Distance Across Flats
    7.6 mm
  • Inside Diameter
    5.3 mm
Sheet Edge Insert - Thread Size M3; Panel Thickness Range 1.27 - 2.3 mm | 0.05 - 0.091 in;Black; Nylon 6/6

SEI-3


Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    RoHS, UL
  • Distance Across Flats
    7.6 mm
  • Inside Diameter
    5.3 mm
Sheet Edge Insert - Thread Size M4; Panel Thickness Range 1.27 - 2.3 mm | 0.05 - 0.091 in;Black; Nylon 6/6

SEI-2


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Standards
    RoHS, UL
  • Distance Across Flats
    7.6 mm
  • Inside Diameter
    5.3 mm