Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Height | Inside Diameter | Base Outside Diameter | View | |
---|---|---|---|---|---|---|
$0.1415 - $0.1567 | 2030 In stock |
0.051 in
1.3 mm
|
0.13 in
3.3 mm
|
0.236 in
6.0 mm
|
||
MNI-HT-4-2 | $0.1733 - $0.1921 | 30 In stock |
0.031 in
0.8 mm
|
0.118 in
3.0 mm
|
0.146 in
3.7 mm
|
|
$0.1592 - $0.1765 | 1010 In stock |
0.098 in
2.5 mm
|
0.122 in
3.1 mm
|
0.15 in
3.8 mm
|
||
$0.1444 - $0.16 | Request the lead time here |
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
0.134 in
3.4 mm
|
||
$0.3604 - $0.3993 | Request the lead time here |
0.094 in
2.4 mm
|
0.201 in
5.1 mm
|
0.26 in
6.6 mm
|
||
$0.1592 - $0.1765 | 1030 In stock |
0.039 in
1.0 mm
|
0.122 in
3.1 mm
|
0.15 in
3.8 mm
|
||
$0.047 - $0.0521 | 1000 In stock |
0.046 in
1.2 mm
|
0.122 in
3.1 mm
|
0.142 in
3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue