Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 1508 In stock |
0.091 in
2.3 mm
|
|
|
0.161 in
4.1 mm
|
|
|
|||
| 1007 In stock |
0.102 in
2.6 mm
|
|
|
0.398 in
10.1 mm
|
|
|
|||
| 1030 In stock |
0.039 in
1.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
|||
| 1017 In stock |
0.079 in
2.0 mm
|
|
|
0.197 in
5.0 mm
|
|
|
|||
| 508 In stock |
0.236 in
6.0 mm
|
|
|
0.335 in
8.5 mm
|
|
|
|||
| 210 In stock |
0.335 in
8.5 mm
|
|
|
0.256 in
6.5 mm
|
|
|
|||
| 510 In stock |
0.063 in
1.6 mm
|
|
|
0.102 in
2.6 mm
|
|
|
|||
| 510 In stock |
0.024 in
0.6 mm
|
|
|
0.118 in
3.0 mm
|
|
|
|||
| 510 In stock |
0.051 in
1.3 mm
|
|
|
0.157 in
4.0 mm
|
|
|
|||
| 518 In stock |
0.236 in
6.0 mm
|
|
|
0.965 in
24.5 mm
|
|
|
|||
| 1010 In stock |
0.039 in
1.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
|||
| 510 In stock |
0.098 in
2.5 mm
|
|
|
0.122 in
3.1 mm
|
|
|
|||
| 520 In stock |
0.067 in
1.7 mm
|
|
|
0.323 in
8.2 mm
|
|
|
|||
| 511 In stock |
0.315 in
8.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
|||
| 510 In stock |
0.394 in
10.0 mm
|
|
|
0.161 in
4.1 mm
|
|
|
|||
| 1017 In stock |
0.102 in
2.6 mm
|
|
|
0.476 in
12.1 mm
|
|
|
|||
| 508 In stock |
0.122 in
3.1 mm
|
|
|
0.791 in
20.1 mm
|
|
|
|||
| 511 In stock |
0.177 in
4.5 mm
|
|
|
0.122 in
3.1 mm
|
|
|
|||
| 508 In stock |
0.591 in
15.0 mm
|
|
|
0.201 in
5.1 mm
|
|
|
|||
| Request the lead time here |
0.043 in
1.1 mm
|
|
|
0.102 in
2.6 mm
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue